1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ULTRA QV404 SERIES 363 — Ultra-High Accuracy CNC Vision Measuring System (363-518)

ULTRA QV404 SERIES 363

ULTRA QV404 SERIES 363 — Ultra-High Accuracy CNC Vision Measuring System (363-518)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ULTRA QV404 PRO is an ultra-high accuracy CNC vision measuring system that offers the world's highest level of measurement accuracy, E1XY: (0.25+L/1000)μm.
• This machine uses air bearings specially developed for use in high-accuracy 3D measuring machines on the X-, Y-, and Z-axes to provide a guide system with minimum straightness errors.
• Optimal design is achieved by using FEM (Finite Element Method) analysis to provide high rigidity of the main unit.
• An optical linear encoder featuring a resolution of 0.01μm has been adopted for the all-important length measurement system. In order to minimize error caused by temperature fluctuations, the linear encoder scale is made of a special crystallized glass whose expansion coeffi cient is almost zero.
• This model supports ISO10360-7:2011 guaranteed accuracy (specifications on request).

Part Number
363-518
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTracking Auto Focus device

฿ 999,999,999.00

ULTRA QV404 SERIES 363 1 Piece(s) 95 Day(s) No

Loading...

  1. 1

Basic Information

Product Model Measurement element Mass 2150kg External dimension 1172×1735×1910mm
Product model ULTRA QV 404 Measuring Range 400×400×200mm (X×Y×Z) Optical system PRO
Resolution of scale / Scale type 0.01μm / Linear Encoder Measuring Accuracy (Vision) E1X,E1Y (0.25+L/1000)μm Measuring Accuracy (Vision) E2XY (0.5+2L/1000)μm
Temperature compensation function Automatic Maximum stage loading 40kg Observation Unit PPT1X-2X-6X
Imaging Device B&W CCD Illumination unit - Co-axial Light Halogen Illumination unit - Transmitted Light Halogen
Illumination unit - PRL Halogen Operating Temperature range - Ambient temperature 19 ~ 23˚C Operating Temperature range - Temperature variation 0.5˚C / 1H and 1˚C / 24H
Stage glass size 493×551mm Accuracy E1Z (50mm stroke) (1+2L/1000)μm Accuracy E1Z (Full stroke) (1.5+2L/1000)μm
On-screen repeatability 3σ=0.2μm Auto focus repeatability σ=0.4μm Operating air pressure 0.4 MPa
Required air flow rate 300L/min(ANR)