(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• These space-saving new entry models meet various needs with advanced functionality and easy operation.
• Two sizes, 250×200mm and 400×400mm are available to cover a wide range of workpiece types.
• Newly designed objective lenses achieve a maximum zoom ratio of 14x, which covers the range from wide-view measurement at low magnification to micro-measurement under high magnification.
• Usability has been improved by adopting a high-resolution color camera. The images bear comparison with observation devices such as a microscope.
• A model is also available equipped with a touch probe that can be used for measuring three-dimensional objects that cannot be measured with a purely vision-based measuring system.
Part Number |
---|
364-109 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Product model | Measuring Range | Dimensions | Temperature compensation function | Maximum stage loading | Touch-probe measuring accuracy E1X, E1Y, E1Z | Accuracy guaranteed temperature range | Size of stage glass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | QV ACTIVE SERIES 363 | 1 Piece(s) | 95 Day(s) | 155kg | QVT1-L202Z1L-D | 250×200×150 (250×200×118: when Z-objective 1X is used) (X×Y×Z) | 570×767×845mm | Manual | 10kg | (2.4+3L/1000)μm | 18~23˚C | 311×269mm |
Loading...
Product Model | Measurement element | Resolution | 0.1µm | Observation Unit | Yes |
---|---|---|---|---|---|
Illumination unit - Co-axial Light | White LED | Illumination unit - Transmitted Light | White LED | Illumination unit - PRL | 4-quadrant fixed white LED |
Accuracy E1X, E1Y | (2+3L/1000)μm | Accuracy E1Z | (3+5L/1000)μm | Scale unit | Linear encoder |
Color CMOS camera | Yes | Accuracy E2 | (2.5+4L/1000)μm | Accuracy guaranteed with optics specified | Z-objective 1.5X and 3.5X Zoom ratio |
How can we improve?
How can we improve?