(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The Quick Vision series of CNC vision measuring machines are equipped with CCD cameras eliminating the need for visual alignment with a measuring microscope or projector. Automatic measuring can be easily achieved for electronic components, press molded products, resin molded products, etc.
• The Quick Vision PRO features LEDs for all light sources. This provides enhanced edge detectability, low power consumption and a long service life.
• A programmable power turret with high magnification reproducibility is used in the observation system, enabling automatically switchable magnifi cation during measurement. (PRO/PRO3)
• All models feature surface, edge, and pattern autofocus systems offering measurement flexibility for a variety of applications. A laser autofocus system can be added as a factory-installed option.
• A model equipped with the tracking focus function is also available.
• The PRO type version of this model supports ISO10360-7:2011 guaranteed accuracy (specifications on request)
Part Number |
---|
363-194 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Product model | External dimensions | Measuring Range | Optical system | Maximum stage loading | Imaging Device | Stage glass size | Tracking Auto Focus device |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HYPER QV SERIES 363 | 1 Piece(s) | 95 Day(s) | 1450kg | QV Apex 606 | 1309×1985×1794mm | 600x650x250mm (X×Y×Z) | PRO | 50kg | B&W CCD | 697×758mm | Yes |
Loading...
Product Model | Measurement element | Resolution of scale / Scale type | 0.1μm/Linear Encoder | Observation Unit | PPT1X-2X-6X |
---|---|---|---|---|---|
Illumination unit - Co-axial Light | White LED | Illumination unit - Transmitted Light | White LED | Illumination unit - PRL | White LED |
Operating Temperature range - Ambient temperature | 20±1˚C | Operating Temperature range - Temperature variation | 2˚C / 8H | Accuracy E1X, E1Y | (1.5+3L/1000)μm |
Accuracy E1Z | (1.5+4L/1000)μm | Accuracy E2XY | (2+4L/1000)μm |
How can we improve?
How can we improve?