1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Scales AT216-T SERIES 539 — Slim Sealed Type (529-431-3)

LINEAR SCALES

Linear Scales AT216-T SERIES 539 — Slim Sealed Type (529-431-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Slim, sealed type incremental linear scales suitable for feedback systems in NC machine tools.
• Direct connection with NC machine tools is possible.

Part Number
529-431-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct model Effective range

฿ 999,999,999.00

LINEAR SCALES 1 Piece(s) 95 Day(s) AT216-100T100mm (4")

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Protection level IP53 Resolution 5µm
Maximum response speed 48m/min Output signal Two 90° phase-shifted sinusoidal signals Signal cable length 5m
Accuracy (20°C) (5+5L0/1000)μm Signal output pitch 20µm Scale reference point Output in 50mm pitch
Operating temperature 0 to 45°C