1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LSMPAK for SERIES 544 Laser Scan Micrometer (Display Unit)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Software can import measurement data from multiple LSM-5200 display units to a PC allowing a variety of measuring systems to be constructed.
• Capable of processing a maximum of 10 channels of measurement data (USB-HUB connection).
• Capable of Calculation between channels, statistical analysis, fi le output of calculation results.
• Various display functions such as counter display, graph display, and calculation result are equipped.

Part Number
02NGA003
02NGA004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification

฿ 999,999,999.00

LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) Korean

฿ 999,999,999.00

LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) German

Loading...

  1. 1

Basic Information

Product Model Measurement element Display function Max. 12 windows (counter, meter, chart, overall judgment) Interface USB2.0 (Hi-Speed communication recommended)
Applicable model Display unit: 544-047 (Ver.1.004A or later) / Measuring unit: 544-531, 532 series Setup function Presetting, data output, sample measurement, resolution select, judgment setting, measurement of odd number fluted parts, simultaneous measurement *Each function has its combination limit. Measurement function Single, continuous measurement, single automatic repetition
Calculation function Arithmetic operation, maximum, minimum, range, average, total (any combination available) GO/NG judgment 3-step (–NG, GO, +NG) Maximum connection 10 units
Operating environment (PC) OS Windows XP, 7 (32-bit) Operating environment (PC) CPU Pentium 4, 2GHz or better recommended Operating environment (PC) Memory 1GB or more
Operating environment (PC) HDD free space 500MB or more Operating environment (PC) Display 1024×768 dot, True Color (32-bit) or more recommended