1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 544 Laser Scan Micrometer (Measuring Unit) LSM-503S (544-535)

544 LASER SCAN MICROMETER

SERIES 544 Laser Scan Micrometer (Measuring Unit) LSM-503S (544-535)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Ensures ±1.0μm accuracy over the entire measuring range (0.3 to 30mm).
• Narrow range accuracy of ±(0.6+0.1 D)μm for high precision measurement.
• Ultra-high speed measurement of 3200 scan/ sec. Suitable for high speed lines or in applications subject to vibration.

Part Number
544-535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable laser standards User Manual

฿ 999,999,999.00

544 LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) JISJapanese version

Loading...

  1. 1

Basic Information

Product Model Measurement element Protection level IP64 Repeatability(mm) ±0.11μm
Resolution 0.02 to 100μm (selectable) Measuring Range 10×30mm (0.3 to 30mm) Scanning rate 3200 scans/s
Laser wavelength 650nm (Visible) Laser scanning speed 226m/s Accuracy (20°C) Whole range ±1.0μm
Accuracy (20°C) Small range ±(0.6+0.1△D)μm Positional error ±1.5μm Operating environment Temperature 0 to 40°C
Operating environment Humidity RH 35 to 85% (no condensation)