1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Agile Measuring System MACH Ko-ga-me (Part Number)

AGILE MEASURING SYSTEM

Agile Measuring System MACH Ko-ga-me
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Can be used in standalone applications or integrated into work cells.
• If required, the system can measure workpiece features that exceed the Ko-ga-me’s X stroke by mounting the workpiece, or the Ko-ga-me, on an auxiliary X axis.
• Ideal for inspection of large or small workpieces and offers a wide choice of measuring probes including touch-triggerl and scanning types. (Note: Probe choice may be restricted, depending on the application.)

Part Number
KGM888-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

AGILE MEASURING SYSTEM 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Drive acceleration Max. 3900 (1 axis) / Max. 6750 (Composition of 3 axes) Drive speed Max. 200 (1 axis) / Max. 340 (Composition of 3 axes)
Measuring range (X, Y, Z) 80×80×80mm Accuracy - Max. permissible length measurement error E0,MPE (ISO 10360-2:2009) 19-21ºC: (2.4+5.7L/1000)μm / 15-25ºC: (2.7+6.4L/1000)μm / 10-30ºC: (3.1+7.2L/1000)μm / 10-35ºC: (3.4+7.9L/1000)μm