1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard CNC CMM MICROCORD CRYSTA-Apex S500/700/900 Series (Part Number)

STANDARD CNC CMM MICROCORD

Standard CNC CMM MICROCORD CRYSTA-Apex S500/700/900 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The CRYSTA-Apex S500/700/900 series, CNC CMMs attain high accuracy (1/7μm), high speed, and high acceleration. This series offers flexibility with a wide variety of models for various workpiece sizes.
• The scale systems on Mitutoyo high-precision models utilizes a high-performance linear encoder (manufactured by Mitutoyo), for detecting axis position. In addition, various technologies have been utilized in the structure, part processing, and assembly to provide high accuracy measurement.
• Floor vibration at the installation location, can be a source of variations in measured values. The auto-leveling air spring vibration isolator is available as an option for CRYSTA-Apex S500/700/900 series. The vibration isolator insulates the main unit from floor vibrations and can quickly levels the CMM main unit, using a sensor that detects load fluctuations caused by axis movement of the CMM or workpiece loading.
• All CRYSTA-Apex S high-precision series CMM's are equipped with temperature compensation and therefore do not require a temperature controlled room. Accuracy is guaranteed within the range of 16 to 26°C.

Part Number
CRYSTA-APEX-S-9166(Z600)/9168(Z800)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Resolution X Axis Measuring range Y Axis Measuring Range Z Axis Measuring Range Guide method Maximum measurable height Maximum table loading Air supply Pressure Air supply Consumption Maximum measuring speed Drive speed Maximum acceleration

฿ 999,999,999.00

STANDARD CNC CMM MICROCORD 1 Piece(s) 95 Day(s) 2868kg (Z=600mm) / 2898kg (Z=800mm)0.0001mm (0.1μm)900mm1600mm600mm/800mmAir bearings on each axis800mm (Z=600mm)/1000mm (Z=800mm)1500kg0.4MPa60L/min under normal conditions (air source: 120L/min)8mm/s (3mm/s for Z800 type)Each axis 8 to 300mm/s (CNC Mode) / Maximum combined speed 519mm/s / 0 to 80mm/s (J/S Mode: High Speed) / 0 to 3mm/s (J/S Mode: Low Speed) / 0.05mm/s (J/S Mode: Fine Speed)Each axis 1333mm/s2 (1000mm/s2 for Z800 type) / Maximum combined speed 2309mm/s2 (1732mm/s2 for Z800 type)

Loading...

  1. 1

Basic Information

Product Model Measurement element