Formtracer Extreme CS-5000CNC/CS-H5000CNC SERIES 525 — CNC Surface Roughness and Contour Measuring Systems

Brand :
MITUTOYO

Caution

    Product Description

    • High-accuracy stylus type CNC Surface Measuring System that allows batch measurement of surface roughness and form/contour.
    • The X1- and Z2-axes have maximum drive speeds of 40mm/s and 200mm/s, respectively. This permits high-speed positioning that can potentially result in a large increase in the throughput of multiple-profile / multipleworkpiece measurement tasks.
    • A Mitutoyo Laser Holoscale is incorporated in the X1- and Z1-axes so that high resolution is achieved and batch measurement of form/contour and surface roughness can be made.
    • The active control method is employed for the Z1-axis detector to implement a wide-range measurement capability wherein the variation in dynamic measuring force is restricted.
    • Since the Z1-axis detector incorporates an anti-collision safety device, the machine will automatically stop if the detector touches a workpiece or jig.
    • For models with the axis, it is possible to perform continuous measurement over horizontal and inclined surfaces by powertilting the X1 axis.
    • For models with the Y-axis table, it is possible to expand the measuring range for multiple workpieces, etc., through positioning in the Y-axis direction.
    • Optional external control function (Ext I/O) through bidirectional communication (RS-232C) with the PLC (programmable logic controller) is available.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Formtracer Extreme CS-5000CNC/CS-H5000CNC SERIES 525 — CNC Surface Roughness and Contour Measuring Systems | MITUTOYO | MISUMI Thailand