(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Equipped with a wide range and high resolution Z-axis detector.
• Measuring range
Z1 axis (detector): 5mm
(Resolution: 0.0008μm
*Applicable when the measuring range is 0.05mm)
X axis: 100mm
(Resolution: 0.05μm)
• Overhang of the detector: Max. 70mm
(Fixable at a desired position)
• Uses the well-respected FORMTRACEPAK software to provide a rich variety of analysis functions to achieve excellent surface texture evaluation.
Product Model | Measurement element | X1 Axis Measuring Range | 100mm | X1 Axis Resolution | 0.05µm |
---|---|---|---|---|---|
X1 Axis Accuracy (20°C) | ±(0.8+0.01L) μm L= measuring length(mm) | Z1 Axis (Detector) Accuracy (20°C) | ±(1.5+|2H|/100) μm H = probing height from the horizontal (mm) | Z2 Axis (Column) Resolution | 1μm |
Z1 Axis (Detector) Measuring Range | 5mm / 0.5mm / 0.05mm | Z1 Axis (Detector) Resolution | 0.08μm / 0.008μm / 0.0008μm | Z2 axis (Column) Measuring Range | 300mm |
X1 Axis (Drive unit) Straightness | 0.2µm/100mm (normal use) / 0.4µm/100mm (When protruding to the maximum extent) | Drive unit Measuring speed - Roughness measurement | 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s (4-step) | Drive unit Measuring speed - Contour | 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s (7-step) |
X axis (Drive unit) Drive speed - horizontal direction | 0 to 80mm/s or manual operation | Z2 axis (Drive unit) Drive speed - Vertical Direction | 0 to 20mm/s or manual operation | Drive unit - Up/down movement | 300mm (motorized) |
Drive unit - Inclination range | ±45° | Detector Detection method | Differential inductance | Detector Measuring force | 0.75mN |
Detector Standard stylus (for roughness/contour measurement) | Tip angle: 60° conemm/s / Tip radius: 2μmmm/s / Diamond tip | Detector Cone stylus (for contour measurement) | Tip angle: 30° conemm/s / Tip radius: 25μmmm/s / Sapphire | Detector Stylus up/down | Available (Stoppable at a mid-air position) |
How can we improve?
How can we improve?