1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Formtracer SV-C3200/4500 SERIES 525 — Surface Roughness and Contour Measuring Systems (Part Number)

FORMTRACER

Formtracer SV-C3200/4500 SERIES 525 — Surface Roughness and Contour Measuring Systems
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The combination of a surface roughness tester and contour measuring instrument saves installation space.
Surface roughness testing function
• Z1-axis detector provides highest resolution of 0.0001μm (when the measuring range is 8μm) is
provided as standard.
• High-accuracy glass scales, built-in on the X axis, directly read the drive unit movement. Greatly facilitates spacing parameter evaluation while achieving high-accuracy positioning.
• Measuring force for the detector is selectable from 4mN or 0.75mN. Contour measuring function
• The Z1 axis (detector) is equipped with a highprecision arc scale and newly designed arm. The high-precision arc scale can directly read the arc track of the stylus tip to achieve high accuracy and resolution. The new arm has extended the Z1-axis measuring range by 10 mm while reducing the chance of interference with workpieces compared to conventional models. The arm mount can be attached/detached with a single touch on the magnet joint for improved ease of operation.
• The following two features have been added exclusively for the SV-C-4500 series as functions
dedicated to contour measuring systems.
(1) Continuous measurement in the vertical direction (up/down) is available in combination with a doubletipped stylus. Up/down continuous measurement data facilitates the analysis of the effective diameter of screw threads, which has been difficult to measure in the past.
(2) The measuring force can be set in the FORMTRACEPAK software. Weight replacement and position adjustment are not required to adjust the measuring force.
• The 700mm Z2-axis (column) range models are new to the lineup.

Part Number
SV-C3200S8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Force
(N)
X1 Axis Accuracy (20°C) Z1 Axis (Detector) Resolution (with standard stylus) Z1 Axis (Detector) Accuracy (20°C) X1 Axis (Drive unit) Straightness - Contour Z1 Axis (Detector) Accuracy (20°C) - Contour X Axis Measuring range Z2 axis (column) travel range Straightness Face of stylus

฿ 999,999,999.00

FORMTRACER 1 Piece(s) 95 Day(s) Surface roughness measurement:0.75mN (when the Code No. of the main unit ends with "-1") / 4mN (when the Code No. of the main unit ends with "-2") / Contour: 30mN (adjustment using weights)Contour: ±(0.8+0.02L)μm L = traverse length (mm)Surface roughness measurement: 0.01μm (800μm), 0.001μm (80μm), 0.0001μm (8μm) / Contour: 0.04µm±(1.4+|2H|/100)μm2µm/200mm±(1.4+|2H|/100)μm, H: Probing height from the horizontal (mm)200mm300mm(0.1+0.002L) μm L: traverse length (mm)Vertical direction (up/down, single measurement)

Loading...

  1. 1

Basic Information

Product Model Measurement element Specification Stylus tip shape: 60°, 2μmR (when the Code No. of the main unit ends with "-1") / 90°, 5μmR (when the Code No. of the main unit ends with "-2") X1 Axis Resolution 0.05 µm
Z2 Axis (Column) Resolution Contour: 1 µm Z1 Axis (Detector) Measuring range - Contour 60mm (±30mm from the horizontal) Z1 Axis (Detector) Measuring Range 800μm/80μm/8μm
Measuring speed 0.02, 0.05, 0.1, 0.2, 0.5, 1.0, 2.0, 5.0, 10, 20mm/s Drive speed X axis: 0 to 80mm/s or manual operation, Z2 axis (column): 0 to 30mm/s or manual operation Applicable standards JIS1982/ JIS1994/ JIS2001/ ISO1997/ ANSI/ VDA
Parameter Pa, Pq, Psk, Pku, Pp, Pv, Pz, Pt, Pc, PSm, P q, Pmr (C), Pmr, P c, Ra, Rq, Rsk, Rku, Rp, Rv, Rz, Rt, Rc, RSm, R q, Rmr (C), Rmr, R c, Wa, Wq, Wsk, Wku, Wp, Wv, Wz, Wt, Wc, WSm, W q, Wmr(C), Wmr, W c, Rk, Rpk, Rvk, Mr1, Mr2, A1, A2, Rx, AR, R, Wx, AW, W, Wte, Ry, RyDIN, RzDIN, R3y, R3z, S, HSC, Lo, Ir, a, a, q, Vo, Htp, NR, NCRX, CPM, SR, SAR, NW, SW, SAW Assessed profile Primary profile, Roughness profile, Filtered waviness profile, Waviness profile, Rolling circle waviness primary profile, Rolling circle waviness profile, Envelope residual profile, DF profile (DIN4776/ ISO13565-1), Roughness motif (Envelope waviness profile is displayed when evaluating the motif.) Analysis graph Material ratio curve, Profile height amplitude distribution curve, Power spectrum chart, Auto-correlation chart, Walsh power spectrum chart, Walsh auto-correlation chart, Slope distribution chart, Local peak distribution chart, Parameter distribution chart (Contour analysis function can analyze the area of abrasion amount and overlay.)
Data compensation functions Least squares straight line, R-surface compensation, Ellipse compensation, Parabola compensation, Hyperbolic compensation, Conic compensation, Polynomial compensation (auto or arbitrary 2nd to 7th), No compensation Filter Gaussian filter, 2CRPC75, 2CRPC50, 2CR75, 2CR50, Robust spline filter X axis Inclination range ±45°