1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surftest SJ-210 SERIES 178 — On-site Surface Roughness Tester

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact type all-in-one surface roughness tester has evolved by meeting customer demands
• Color LCD can display not only calculation results and measurement conditions, but also surface roughness waveforms. In addition, bigger character size contributes to visibility.
• Supports a variety of roughness standards. Equipped with a variety of parameters and functions such as arbitrary length measurement. Facilitates the operation and settings using the buttons on the top and inside the openable cover of the main unit. Displays the result after a measurement when the easurement start button is pressed.
• Built-in rechargeable battery allows measurement without the power supply.
• Optional printer for SJ-210 allows the printing of calculation results and measured profiles.
• Outputs the alarm display when the accumulated measurement distance exceeds the threshold level that is set. (Useful for maintaining a stylus-tip replacement policy.)
• Three types of drive unit are available: Standard, Transverse tracing, and Retractable. Selectable depending on the workpiece.

Part Number
178-563-02
178-564-02
178-565-01
178-565-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range (X axis) Model No. Unit No. of sampling lengths Specification Measuring force/Stylus tip shape

฿ 999,999,999.00

SURFTEST SJ-210 SERIES 178 1 Piece(s) 95 Day(s) 16.0 mmSJ-210 (4mN type)inch/mm×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval)Retractable drive unit4mN/90º, 5μmR

฿ 999,999,999.00

SURFTEST SJ-210 SERIES 178 1 Piece(s) 95 Day(s) 5.6 mmSJ-210 (4mN type)mm×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to 5.6mm: 0.01mm interval)Transverse tracing drive unit4mN/90º, 5μmR

฿ 999,999,999.00

SURFTEST SJ-210 SERIES 178 1 Piece(s) 95 Day(s) 5.6 mmSJ-210 (0.75mN type)inch/mm×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to 5.6mm: 0.01mm interval)Transverse tracing drive unit0.75mN/60º, 2μmR

฿ 999,999,999.00

SURFTEST SJ-210 SERIES 178 1 Piece(s) 95 Day(s) 5.6 mmSJ-210 (4mN type)inch/mm×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to 5.6mm: 0.01mm interval)Transverse tracing drive unit4mN/90º, 5μmR

Loading...

  1. 1

Basic Information

Parameter Ra, Rc, Ry, Rz, Rq, Rt, Rmax, Rp, Rv, R3z, Rsk, Rku, Rc, RPc, Rsm, Rz1max, S, HSC, RzJIS, Rppi, RΔa, RΔq, Rlr, Rmr, Rmr(c), Rδc, Rk, Rpk, Rvk, Mr1, Mr2, A1, A2, Vo, Rpm, tp, Htp, R, Rx, AR, Possible Customize Analysis graph BAC and ADC curves Filter Gaussian, 2CR75, PC75
Cutoff value (λs) 2.5μm / 8μm Cutoff value (λc) 0.08, 0.25, 0.8, 2.5 mm External dimensions (W×D×H) Drive unit 115 × 23 × 26 mm (excluding the detector)
Dimensions of LCD display area 36.7 × 48.9 mm Display language Supports 16 languages (Japanese, English, German, French, Italian, Spanish, Portuguese, Dutch, Polish, Hungarian, Swedish, Czech, Simplified Chinese, Traditional Chinese, Korean, Turkish) Calculation result display Vertical display: 1 row/3 rows , Trace Horizontal display: 1 column/4 columns/Trace (Right/Left switching display is available.)
Print functions Measurement condition / Calculation result / Calculation result per segment / Assessed profile / Material ratio curve / Profile height amplitude distribution curve / Environmental setting items Power saving function Auto sleep (settable in the range of 10 to 600 sec.) Power supply Built-in battery (rechargeable Ni-MH battery) / AC adapter Charging time of the built-in battery: about 4 hours (may vary due to ambient temperature) Endurance: about 1000 measurements (differs slightly due to use conditions/environment)
External dimensions(W×D×H) Calculation display unit 52.1 × 65.8 × 160 mm (sliding cover closed, detector not mounted) Mass Approx. 500 g (Calculation display unit, Drive unit, Standard detector) Detector measuring range 360 μm(-200 μm to +160 μm)
Detector Measuring range/resolution 360 μm / 0.02 μm, 100 μm / 0.006 μm, 25 μm / 0.002 μm Measuring speed When measuring: 0.25mm/s, 0.5mm/s, 0.75mm/s When returning: 1mm/s Skid force 400mN or less
Applicable standards                      JIS1982/ JIS1994/ JIS2001/ ISO1997/ ANSI/ VDA Assessed profile Primary profile, Roughness profile, DF profile, Roughness motif profile Sampling length 0.08mm / 0.25mm / 0.8mm / 2.5mm
External I/O functions USB I/F, Digimatic output, printer output, RS-232C I/F, foot switch I/F