(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Advanced handheld tester that is easy to operate and meets a variety of needs
• Equipped with a large, touch-screen color graphic LCD to achieve intuitive operation and excellent ease of use.
• Features new measurement assistance and analysis functions to improve ease of operation while maintaining the operability of previous models.
• The detector can be oriented to any position according to the workpiece: a horizontal, inclined, verhead or perpendicular surface can be tested. Many optional accessories are available to support this feature. (Common between SJ-310/210)
• The optional memory card can save a large amount of measurement data. In addition, Trace 10 is a convenient function to save 10 sets of recent measurement data.
• The statistical processing and GO/NG judgment functions facilitates data management.
• High-speed thermal printer (whose printing speed is approx. 1.5 times that of conventional models) is provided as standard. Printing of measurement results (including judgment results) and assessed profiles are available as well as BAC and ADC profiles. Allows landscape mode printing to match the display on the LCD.
Part Number |
---|
178-571-01 |
178-571-02 |
178-572-02 |
178-573-01 |
178-573-02 |
178-575-01 |
178-575-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (X axis) | Model No. | Unit | No. of sampling lengths | Specification | Measuring force/Stylus tip shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 16.0 mm | SJ-310 (0.75mN type) | inch/mm | ×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval) | Standard drive unit | 0.75mN/60º, 2μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 16.0 mm | SJ-310 (4mN type) | inch/mm | ×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval) | Standard drive unit | 4mN/90º, 5μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 16.0 mm | SJ-310 (4mN type) | mm | ×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval) | Retractable drive unit | 4mN/90º, 5μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 16.0 mm | SJ-310 (0.75mN type) | inch/mm | ×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval) | Retractable drive unit | 0.75mN/60º, 2μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 16.0 mm | SJ-310 (4mN type) | inch/mm | ×1, ×2, ×3, ×4, ×5, ×6, ×7, ×8, ×9, ×10, arbitrary length (0.3 to16.0mm: 0.01mm interval) | Retractable drive unit | 4mN/90º, 5μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 5.6 mm | SJ-310 (0.75mN type) | inch/mm | ×1,×2,×3,×4,×5,×6,×7,×8,×9,×10, arbitrary length (0.3 to 5.6mm: 0.01mm interval) | Transverse tracing drive unit | 0.75mN/60º, 2μmR | ||
฿ 999,999,999.00 | SURFTEST SJ-310 SERIES 178 | 1 Piece(s) | 95 Day(s) | 5.6 mm | SJ-310 (4mN type) | inch/mm | ×1,×2,×3,×4,×5,×6,×7,×8,×9,×10, arbitrary length (0.3 to 5.6mm: 0.01mm interval) | Transverse tracing drive unit | 4mN/90º, 5μmR |
Loading...
Measuring speed | When measuring: 0.25mm/s, 0.5mm/s, 0.75mm/s When returning: 1mm/s | Applicable standards | JIS1982/ JIS1994/ JIS2001/ ISO1997/ ANSI/ VDA | Assessed profile | Primary profile, Roughness profile, DF profile, Roughness motif profile, Waviness motif profile |
---|---|---|---|---|---|
Parameter | Ra, Rc, Ry, Rz, Rq, Rt, Rmax, Rp, Rv, R3z, Rsk, Rku, Rc, RPc, Rsm, Rz1max, S, HSC, RzJIS, Rppi, RΔa, RΔq, Rlr, Rmr, Rmr(c), Rδc, Rk, Rpk, Rvk, Mr1, Mr2, A1, A2, Vo, λa, λq, Lo, Rpm, tp, Htp, R, Rx, AR, W, AW, Wx, Wte, Possible Customize | Analysis graph | BAC and ADC curves | Filter | Gaussian, 2CR75, PC75 |
Cutoff value (λs) | 2.5μm / 8μm | Cutoff value (λc) | 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm | Sampling length | 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm |
Measuring range | 360 µm(-200 µm to +160 µm) | Detector Range/Resolution | 360 µm / 0.02 µm、100 µm / 0.006 µm、25 µm / 0.002 µm | Skid force | 400mN or less |
Dimensions of LCD display area | 117.8 × 88.2 mm | Display language | Supports 16 languages (Japanese, English, German, French, Italian, Spanish, Portuguese, Dutch, Polish, Hungarian, Swedish, Czech, Simplified Chinese, Traditional Chinese, Korean, Turkish) | Calculation result display | 1 row: Displays the calculation result of a parameter. / 4 rows: Displays the calculation results of 4 parameters in 4 rows. / Waveform: Displays the calculation result and / assessed profile of a parameter in 2 rows. / Trace: Displays the calculation results of the same parameter of the past 10 times. |
Print functions | Measurement condition / Calculation result / Judgment result / Calculation result per segment / Tolerance value / Assessed profile / Graphic curve / Material ratio curve / Profile height amplitude distribution curve / Environmental setting items | External I/O functions | USB I/F, Digimatic output, RS-232C I/F, foot switch I/F | Power saving function | Auto sleep (settable in the range of 30 to 600 sec.) |
Power supply | Built-in battery (rechargeable Ni-MH battery) / AC adapter Charging time of the built-in battery: about 4 hours (may vary due to ambient temperature) Endurance: about 1500 measurements (differs slightly due to use conditions/environment) | External dimensions(W×D×H) Calculation display unit | 275 × 109 × 198mm | External dimensions(W×D×H) Drive unit | 115 × 23 × 26.7 mm (excluding the detector) |
Mass | Approx. 1.8 kg (Calculation display unit, Drive unit, Standard detector |
How can we improve?
How can we improve?