1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surftest SJ-410 SERIES 178 — Compact Surface Roughness Tester

Surftest SJ-410 SERIES 178 — Compact Surface Roughness Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dramatic improvement on compact type surface roughness testers
• Equipped with the touch-screen large color graphic LCD to achieve both of the intuitive operation and high operability
• Skidded and skidless measurement are switchable to perform the optimum evaluation according to the measurement condition.
• A wide-range, high-resolution detector and a drive unit provide superior high-accuracy measurement in its class.
・Detector
  Measuring range: 800μm
  Resolution: 0.0001μm (at 8μm range)
・Drive unit
  Straightness / traverse length: 0.3μm/25mm (SJ-411)
  Straightness / traverse length: 0.5μm/50mm (SJ-412)
• Simplified contour analysis (Step, Step quantity, Area, Coordinate difference) is available using the point cloud data collected to evaluate the surface roughness. Allows the evaluation of detailed shapes that cannot be achieved by contour measuring instruments.
• Allows the evaluation of surface roughness in a circumferential direction using the skidless measurement and R-surface compensation functions.
• Conforms to the latest ISO standard and ANSI/VDA standard in addition to the JIS standard (2001/1994/1982).
• Achieves the performance of a desktop type surface roughness tester in combination with the simplified stand and associated optional accessories

Part Number
178-580-01
178-580-02
178-581-01
178-581-02
178-582-01
178-582-02
178-583-01
178-583-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range (X axis) Model No. Unit Detector Stylus tip shape (Angle/Radius) Detector Measuring force Drive unit (X axis) Straightness Arbitrary length External dimensions (W×D×H) Drive unit Drive unit mass

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 25mmSJ-411mm60°/2μm0.75mN0.3μm / 25mm0.1 to 25mm128×35.8×46.6mm0.6kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 25mmSJ-411mm90°/5μm4mN0.3μm / 25mm0.1 to 25mm128×35.8×46.6mm0.6kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 25mmSJ-411inch/mm60°/2μm0.75mN0.3μm / 25mm0.1 to 25mm128×35.8×46.6mm0.6kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 25mmSJ-411inch/mm90°/5μm4mN0.3μm / 25mm0.1 to 25mm128×35.8×46.6mm0.6kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 50mmSJ-412mm60°/2μm0.75mN0.5μm / 50mm0.1 to 50mm154.5×35.8×46.6mm0.64kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 50mmSJ-412mm90°/5μm4mN0.5μm / 50mm0.1 to 50mm154.5×35.8×46.6mm0.64kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 50mmSJ-412inch/mm60°/2μm0.75mN0.5μm / 50mm0.1 to 50mm154.5×35.8×46.6mm0.64kg

฿ 999,999,999.00

SURFTEST SJ-410 SERIES 178 1 Piece(s) 95 Day(s) 50mmSJ-412inch/mm90°/5μm4mN0.5μm / 50mm0.1 to 50mm154.5×35.8×46.6mm0.64kg

Loading...

  1. 1

Basic Information

Measuring range (Z1 axis) (detector) 800μm / 80μm / 8μm Up to 2,400μm when using an optional stylus. Applicable standards JIS1982 / JIS1994 / JIS2001 / ISO1997 / ANSI / VDA Assessed profile Primary profile, Roughness profile, Waviness profile, DF profile, Roughness motif profile, Waviness motif profile
Analysis graph Material ratio curve, Profile height amplitude distribution curve Data compensation functions Parabola, Hyperbolic / Ellipse / Circle / Conic / Til / No compensation Filter 2CR, PC75, Gaussian
Mass (Display unit) 1.7kg Cutoff value (λs) 2.5μm / 8μm / 25μm Cutoff value (λc) 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm
Sampling length 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm Detection method Differential inductance Detector Resolution 0.01μm (800μm range), 0.001μm (80μm range), 0.0001μm (8μm range)
Detector Radius of skid curvature 40mm Detector Measuring methods Skidless / Skidded (switchable) Drive unit (X axis) Measuring speed 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s
Drive unit (X axis) Drive speed 0.5mm/s / 1mm/s / 2mm/s / 5mm/s Up/down inclination unit movement 10mm Up/down inclination unit adjustment ±1.5°
Parameters Ra, Rq, Rz, Ry, Rp, Rv, Rt, R3z, Rsk, Rku, Rc, RPc, RSm, Rmax, Rz1max, S, HSC, RzJIS, Rppi, RΔa, RΔq, Rlr, Rmr, Rmr(c), Rσc, Rk, Rpk, Rvk, Mr1, Mr2, A1, A2, Vo, λa, λq, Lo, Rpm, tp4, Htp, R, Rx, AR, W, AW, Wx, Wte, Possible Customize No. of sampling lengths ×1、×2、×3、×4、×5、×6、×7、×8、×9、×10、×11、×12、×13、×14、×15、×16、×17、×18、×19、×20 Calculation display unit customization Selection of display/evaluation roughness parameter
Calculation display unit (simplified contour analysis function) Step, Step quantity, Area, Coordinate difference Calculation display unit (DAT function) Helps to level workpiece prior to skidless measurement Calculation display unit (Real sampling function) Inputs the displacement of the detector while stopping the drive unit
Calculation display unit (Statistical processing) Calculates the maximum value, minimum value, average value, standard deviation, pass rate and histogram for each parameter. Calculation display unit (GO/NG judgment) Maximum value rule, 16% rule, mean value rule, standard deviation (1σ, 2σ, 3σ) Calculation display unit (Storing measurement condition) Up to 10 (Calculation display unit)
Calculation display unit (Print function) (Built-in thermal printer) Measurement condition / Calculation result / Judgment result / Calculation result per segment / Tolerance value / Assessed profile / Graphic curve / Material ratio curve / Profile height amplitude distribution curve / Environmental setting items / Statistical result (Histogram) Calculation display unit (Display language) Supports 16 languages (Japanese / English / German / French / Italian / Spanish / Portuguese / Dutch / Polish / Hungarian / Swedish / Czech / Simplified Chinese / Traditional Chinese / Korean / Turkish) Calculation display unit storage Built-in memory: Measurement condition (Up to 10) / Memory card (optional): 500 measurement conditions, 10000 measured profiles, 500 display images, 10000 text files, 500 statistical data, 1 backup file of device setting data, 10 data of Trace 10
Calculation display unit (External I/O functions) USB I/F, Digimatic output, RS-232C I/F, foot switch I/F Battery Built-in battery (rechargeable Ni-MH battery) / AC adapter / Charging time of the built-in battery: about 4 hours (may vary due to ambient temperature) / Endurance: about 1000 measurements (differs slightly due to use conditions/environment) Maximum power consumption 50W
External dimensions (W×D×H) Up/down inclination unit 130.9×63×99mm Up/down inclination unit mass 0.4kg External dimensions(W×D×H) Calculation display unit 275×198×109mm