1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surftest SJ-500/SV-2100 SERIES 178 — Dedicated Control Unit Type Surface Roughness Tester (Part Number)

SURFTEST

Surftest SJ-500/SV-2100 SERIES 178 — Dedicated Control Unit Type Surface Roughness Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision and high performance type surface roughness tester with a dedicated control unit, achieving userfriendly display and simple operation.
• Equipped with a 7.5-inch, color TFT LCD, large color icons and touch panel controls, the display unit is easy to read and simple to operate.
• A built-in joystick on the control unit allows quick and easy positioning. The manual adjustment knob allows fine positioning of a small stylus for measuring small holes.
• In addition to the roughness parameters compliant with ISO/JIS/ANSI/VDA surface roughness standard, contour analysis is also available.

Part Number
SV-2100M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range (X axis) Resolution (Z2 axis) (column) Drive speed (X axis) Drive speed (Z2 axis) (column) Straightness External dimensions (W×D×H) Main unit External dimensions (W×D×H) Motorized unit Mass (Main unit) Mass (Motorized unit) Standard type Up/down movement Power consumption

฿ 999,999,999.00

SURFTEST 1 Piece(s) 95 Day(s) 100mm-0 to 40mm/s or manual operationManual0.15µm/100mm716×450×863mm̶140kg̶Manual stand350mm70 VA

Loading...

  1. 1

Basic Information

Measuring range (Z1 axis) (detector) 800µm / 80µm / 8µm Resolution (X axis) 0.05µm Resolution (Z1 axis) (detector) 0.01µm (800µm) / 0.001µm (80µm) / 0.0001µm (8µm)
Measuring speed 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s Assessed profile Primary profile, Roughness profile, Waviness profile, DF profile, Roughness motif profile, Waviness motif profile Parameter Ra, Rc, Ry, Rz, Rq, Rt, Rmax, Rp, Rv, R3z, Sm, S, Pc, m(rc), δc, mr, tp, Htp, Lo, lr, Ppi, HSC, Δa, Δq, Ku, Sk, Rpk, Rvk, Rk, Mr1, Mr2, A1, A2, Vo, λa, λq, R, AR, Rx, W, AW, Wx, Wte
Analysis graph Material ratio curve (BAC), Profile height amplitude distribution curve (ADC), Power spectrum chart Data compensation functions Parabola compensation, Hyperbolic compensation, Ellipse compensation, Circle compensation, Conic compen sation, Tilt compensation (General/Arbitrary) Filter 2CR75 / PC75 / GAUSS / Robust-Spline
Mass (Display unit) 4.0kg Contour analysis Step (AVE, MAX, MIN), Circle, Angle, Area, Coordinate value margin, inclination Cutoff value (λs) 0.25µm / 0.8µm / 2.5µm / 8µm / 25µm / 80µm / 250µm, no filter
Cutoff value (λc) 0.025mm / 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80*2mm, no filter Cutoff value (λf) 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80mm, no filter Sampling length 0.025mm / 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80mm, no filter
LCD Specification Touch-screen 7.5" color TFT with backlight Built-in printer High-speed thermal printer (Paper width: 58mm) Recording Vertical magnification 10X to 500,000X, Auto
Recording Horizontal magnification 0.5X to 10,000X, Auto Detection method Differential inductance Detector Stylus & Measuring force 0.75mN stylus tip (cone): Tip taper angle: 60°, Tip radius: 2µm4mN stylus tip (cone): Tip taper angle: 90°, Tip radius: 5µm
Power specification 100 - 120V AC ±10%, 50/60Hz External dimensions(W×D×H) Calculation display unit 330×270×94mm