(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High precision and high performance type surface roughness tester with a dedicated control unit, achieving userfriendly display and simple operation.
• Equipped with a 7.5-inch, color TFT LCD, large color icons and touch panel controls, the display unit is easy to read and simple to operate.
• A built-in joystick on the control unit allows quick and easy positioning. The manual adjustment knob allows fine positioning of a small stylus for measuring small holes.
• In addition to the roughness parameters compliant with ISO/JIS/ANSI/VDA surface roughness standard, contour analysis is also available.
Part Number |
---|
SJ-500 |
SV-2100H4 |
SV-2100M4 |
SV-2100S4 |
SV-2100W4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring range (X axis) | Resolution (Z2 axis) (column) | Drive speed (X axis) | Drive speed (Z2 axis) (column) | Straightness | External dimensions (W×D×H) Main unit | External dimensions (W×D×H) Motorized unit | Mass (Main unit) | Mass (Motorized unit) | Standard type | Up/down movement | Power consumption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | SURFTEST | 1 Piece(s) | 95 Day(s) | 50mm | - | 0 to 20mm/s or manual operation | - | 0.2µm/50mm | 425×94×160mm | ̶ | 2.7kg | ̶ | (Optional) | Connector unit: 30mm | 100 VA | ||
฿ 999,999,999.00 | SURFTEST | 1 Piece(s) | 95 Day(s) | 100mm | 0.1µm | 0 to 40mm/s or manual operation | 0 to 20mm/s or manual operation | 0.15µm/100mm | 766×482×1166mm | 372×245×71.8mm | 150kg | 3.0kg | Motorized stand | 550mm | 140 VA | ||
฿ 999,999,999.00 | SURFTEST | 1 Piece(s) | 95 Day(s) | 100mm | - | 0 to 40mm/s or manual operation | Manual | 0.15µm/100mm | 716×450×863mm | ̶ | 140kg | ̶ | Manual stand | 350mm | 70 VA | ||
฿ 999,999,999.00 | SURFTEST | 1 Piece(s) | 95 Day(s) | 100mm | 0.1µm | 0 to 40mm/s or manual operation | 0 to 20mm/s or manual operation | 0.15µm/100mm | 766×482×966mm | 372×245×71.8mm | 140kg | 3.0kg | Motorized stand | 350mm | 140 VA | ||
฿ 999,999,999.00 | SURFTEST | 1 Piece(s) | 95 Day(s) | 100mm | 0.1µm | 0 to 40mm/s or manual operation | 0 to 20mm/s or manual operation | 0.15µm/100mm | 1166×482×1176mm | 372×245×71.8mm | 220kg | 3.0kg | Motorized stand | 550mm | 140 VA |
Loading...
Measuring range (Z1 axis) (detector) | 800µm / 80µm / 8µm | Resolution (X axis) | 0.05µm | Resolution (Z1 axis) (detector) | 0.01µm (800µm) / 0.001µm (80µm) / 0.0001µm (8µm) |
---|---|---|---|---|---|
Measuring speed | 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s | Assessed profile | Primary profile, Roughness profile, Waviness profile, DF profile, Roughness motif profile, Waviness motif profile | Parameter | Ra, Rc, Ry, Rz, Rq, Rt, Rmax, Rp, Rv, R3z, Sm, S, Pc, m(rc), δc, mr, tp, Htp, Lo, lr, Ppi, HSC, Δa, Δq, Ku, Sk, Rpk, Rvk, Rk, Mr1, Mr2, A1, A2, Vo, λa, λq, R, AR, Rx, W, AW, Wx, Wte |
Analysis graph | Material ratio curve (BAC), Profile height amplitude distribution curve (ADC), Power spectrum chart | Data compensation functions | Parabola compensation, Hyperbolic compensation, Ellipse compensation, Circle compensation, Conic compen sation, Tilt compensation (General/Arbitrary) | Filter | 2CR75 / PC75 / GAUSS / Robust-Spline |
Mass (Display unit) | 4.0kg | Contour analysis | Step (AVE, MAX, MIN), Circle, Angle, Area, Coordinate value margin, inclination | Cutoff value (λs) | 0.25µm / 0.8µm / 2.5µm / 8µm / 25µm / 80µm / 250µm, no filter |
Cutoff value (λc) | 0.025mm / 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80*2mm, no filter | Cutoff value (λf) | 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80mm, no filter | Sampling length | 0.025mm / 0.08mm / 0.25mm / 0.8mm / 2.5mm / 8mm / 25mm / 80mm, no filter |
LCD Specification | Touch-screen 7.5" color TFT with backlight | Built-in printer | High-speed thermal printer (Paper width: 58mm) | Recording Vertical magnification | 10X to 500,000X, Auto |
Recording Horizontal magnification | 0.5X to 10,000X, Auto | Detection method | Differential inductance | Detector Stylus & Measuring force | 0.75mN stylus tip (cone): Tip taper angle: 60°, Tip radius: 2µm4mN stylus tip (cone): Tip taper angle: 90°, Tip radius: 5µm |
Power specification | 100 - 120V AC ±10%, 50/60Hz | External dimensions(W×D×H) Calculation display unit | 330×270×94mm |
How can we improve?
How can we improve?