Surftest SV-3200 SERIES 178 — Desktop Surface Roughness Tester
Caution
Product Description
Equipped to measure a variety of parameters. A precision surface roughness tester supported by a wide range of optional accessories for a versatile benchtop surface-analysis solution.
• The analysis unit is equipped with the FORMTRACEPAK Surface Roughness / Contour analysis program.
• High-resolution type Z1-axis detector is provided as standard. The highest display
resolution of the Z1 axis is 0.0001μm (when the measuring range is 8μm.)
• X-axis drive unit is equipped with a builtin high-precision glass scale to achieve the highly accurate positioning for the travel direction (X axis). SV-3200 series employs a ceramic guide for the drive unit to enhance resistance to abrasion for a long service life.
• The resolution of the X axis is 0.05μm.
• Detectors with standard or low measuring force, 4mN or 0.75mN, are selectable whether the instrument is equipped with the inclinable drive unit or not.
• The 700mm Z2-axis (column) range models are new to the lineup.