1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surftest Extreme SV-3000CNC/SV-M3000CNC SERIES 178 — CNC Surface Roughness Testers

Surftest Extreme SV-3000CNC/SV-M3000CNC SERIES 178 — CNC Surface Roughness Testers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The X1-, Y and Z2 axes have a maximum drive speed of 200mm/s. This permits high-speed positioning that can potentially result in a large increase in the throughput of multiple-profile / multiple workpiece measurement tasks.
• Capable of inclined plane measurement through 2 axis simultaneous control in X and Y.
* Optional Y-axis table is required when using the SV-3000CNC.
• For models equipped with the α axis, it is possible to perform continuous measurement over horizontal and inclined surfaces by power-tilting the drive unit.
• For models with the Y-axis table, it is possible to expand the measuring range for multiple workpieces, etc., through positioning in Y.
• Measuring force for the Z1-axis detector is selectable from 4mN or 0.75mN.
• All connecting cables are incorporated into the measuring instrument to eliminate the inconvenience for measurement.
• Since the Z1-axis detector incorporates an anti-collision safety device, the machine will automatically stop if the detector touches a workpiece or jig.
• Surftest Extreme SV-3000CNC (CNC Surface Roughness Tester with the movable Y-axis column unit) that handles measurement of large/heavy workpieces such as engine blocks, crankshafts, etc., is also available.
• Optional external control function (Ext I/O) through bidirectional communication (RS-232C) with the PLC (programmable logic controller) is available.

Part Number
SV-3000CNC
SV-M3000CNC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipX1-axis (drive unit) Resolution X1-axis (drive unit) Drive speed (Joystick mode) X1-axis (drive unit) Straightness when using a standard detector X1-axis (drive unit) Straightness when using a long-type detector X1-axis (drive unit) Straightness when using a rotary-type detector holder (Up/down) X1-axis (drive unit) Straightness when using a rotary-type detector holder (Forward/backward) Z2 axis (column) Measuring range Z2 axis (column) Drive speed (Joystick mode) Measuring range (Y axis) Resolution (Y axis) Scale type (Y axis) Y axis Drive speed (CNC mode) Y axis Drive speed (Joystick mode) Measuring speed (Y axis) Y axis Straightness when using a standard detector holder Y axis Straightness when using a long-type detector holder Y axis Straightness when using a rotary-type detector holder (up/down direction) Base unit size (width×depth) Base unit material Base unit maximum table loading X1-axis (drive unit) Measuring direction X1-axis (drive unit) Straightness Z2 axis (column) Travel range (type S) Z2 axis (column) Base size (width×depth) Z2 axis (column) Base material Z2 axis (column) Travel range (type H)

฿ 999,999,999.00

SURFTEST EXTREME 1 Piece(s) 95 Day(s) 0.05μm0 to 60mm/s-----0 to 60mm/s------------Backward0.5μm/200mm300mm750×600mmGabbro500mm

฿ 999,999,999.00

SURFTEST EXTREME 1 Piece(s) 95 Day(s) 0.05µm0 to 50mm/s0.5μm/200mm0.7μm/200mm0.5μm/200mm0.7μm/200mm500mm0 to 50mm/s800mm0.05μmReflective-type linear encoderMax. 200mm/s0 to 50mm/s0.02 to 2mm/sNarrow range 0.5μm/50mm / Wide range 2μm/800mmNarrow range 0.7μm/50mm / Wide range 3μm/800mmNarrow range 0.7μm/50mm / Wide range 3μm/800mm600×1500mmSteel300kg------

Loading...

  1. 1

Basic Information

X1-axis (drive unit) Measuring range 200mm X1-axis (drive unit) Scale type Reflective-type linear encoder X1-axis (drive unit) Drive speed (CNC mode) Max. 200mm/s
X1-axis (drive unit) Measuring speed 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s Z2 axis (column) Resolution 0.05μm Z2 axis (column) Scale type Reflective-type linear encoder
Z2 axis (column) Drive speed (CNC mode) Max. 200mm/s