1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-axes adjusting table for Surftest

3-AXES ADJUSTING TABLE

3-axes adjusting table for Surftest
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Surftest
• For the high-accuracy surface roughness measurement of a cylindrical workpiece, it is necessary to set the workpiece axis parallel with the measurement axis and to adjust the leveling.

Part Number
178-047
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

3-AXES ADJUSTING TABLE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Mass 9kg External dimensions (W×D×H) 287×235×150mm Maximum loading 15kg
Swivel adjusting angle ±2º Inclination adjustment ±1.5º Travel range of the Y axis ±12.5mm
Measurement capacity ø1 to ø160mm using two V-grooves)