1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-travel table for Surftest

Cross-travel table for Surftest
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 116,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Surftest
• Equipped with micrometer heads on the X and Y axes. Best suited for the alignment of axes since the inclination adjustment center and the rotation center are the same.

Part Number
178-042-1SALE
178-043-1
178-049
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Mass External dimensions (W×D×H) Inclination range Rotation range Resolution/Graduation

฿ 116,017.00

฿ 81,896.40

CROSS-TRAVEL TABLE 1 Piece(s) 92 Day(s) Digimatic6.3kg262×233×83mm±1.5º±3º0.001mm

฿ 999,999,999.00

CROSS-TRAVEL TABLE 1 Piece(s) 95 Day(s) Venier6kg220×189×83mm±1.5º±3º0.01mm

฿ 999,999,999.00

CROSS-TRAVEL TABLE 1 Piece(s) 95 Day(s) Digimatic5kg262×233×55mm--0.001mm

Loading...

  1. 1

Basic Information

Dimensions of table (W×D) 130×100mm Maximum table loading 15kg X- and Y-axes range ±12.5mm