1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision vise for Surftest and Contracer

PRECISION VISE

Precision vise for Surftest and Contracer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 36,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Surftest and Contracer
• Can be mounted on the cross-travel table.

Part Number
178-019 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,167.00

฿ 25,530.29

PRECISION VISE 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Fixing method Two-slide jaw Jaw opening 36mm Jaw width 44mm
Jaw depth 16mm Total height 38mm

Please check the type/dimensions/specifications of the part 178-019 in the Precision vise for Surftest and Contracer series.