1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roundtest RA-10 SERIES 211 — Roundness Measuring Instrument

ROUNDTEST RA-10 SERIES 211

Roundtest RA-10 SERIES 211 — Roundness Measuring Instrument
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a cost-effective compact machine that enables full-scale roundness evaluation.
• Offers easy operation for anyone
A large, simple key arrangement is used. Conveniently situated adjustment wheels for the vertical direction (Z axis) and the radial direction (X axis) are provided on the slider for excellent operability.
• High accuracy provided by a low-cost machine
This model uses an air bearing to guarantee best performance. Rotational accuracy as high as (0.04+6H/10000) μm is offered, assuring a precision that is comparable to that of upper-grade models.
• User-friendly operation
Measurement results and recorded profiles are easy to view with the large LCD, and can then be printed by the built-in thermal line printer. The machine has a compact body to enable installation in congested inspection areas. Furthermore, optional functions to improve usability can be offered.

Part Number
RA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ROUNDTEST RA-10 SERIES 211 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Detector Measuring force 100mN (± 30%) Detector measuring range ±1000μm Turntable Rotational accuracy (JIS B 7451-1997) Radial direction (0.04+6H/10000)μm H: Probing height (mm)
Turntable Rotational accuracy (JIS B 7451-1997) Axial direction (0.04+6X/10000)μm X: distance from the center of rotation (mm) Turntable Rotational speed 6rpm Turntable Effective diameter of the table ø150mm
Turntable Centering adjustment range - Turntable Leveling adjustment range - Turntable Maximum loading mass 10kg
Turntable Maximum probing diameter ø100mm Turntable Maximum loading diameter ø320mm Vertical movement (Vertical travel) 117mm
Vertical movement (Maximum probing height) 152mm Vertical movement (Maximum probing depth) ø30×100mm (depth) / ø7×50mm (depth) X axis Travel range 75mm (–25mm to 50mm from the rotation center)
Detector Detection range (Stylus tip form) ø1.6 Carbide