(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy operation, compact and lightweight, designed for use on the shop-floor right beside the production line.
• D.A.T. (Digimatic Adjustment Table) function aids adjustments such as centering and leveling, and substantially reduces the time required for preliminary setup operations.
Detector Measuring force | 100mN (± 30%) | Detector measuring range | Standard: ±1000µm | Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.04+6H/10000)µm H: Probing height (mm) |
---|---|---|---|---|---|
Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.04+6X/10000)µm X: distance from the center of rotation (mm) | Turntable Rotational speed | 6rpm | Turntable Effective diameter of the table | ø150mm |
Turntable Centering adjustment range | ±3mm | Turntable Leveling adjustment range | ±1° | Turntable Maximum loading mass | 25kg |
Turntable Maximum probing diameter | ø280mm (ø380mm: for the vertical position when detector holder is installed reversely, the maximum probing height is up to 50mm from the table top.) | Turntable Maximum loading diameter | ø440mm | Vertical movement (Vertical travel) | 280mm from the table top |
Vertical movement (Maximum probing height) | 280mm from the table top (480mm: for the vertical position when detector holder is installed reversely) | Vertical movement (Maximum probing depth) | ø30×100mm (depth), ø7×50mm (depth) | X axis Travel range | 165mm (–25mm to 140mm from the rotation center) |
Detector Stylus tip form | ø1.6 Carbide |
How can we improve?
How can we improve?