1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y-axis table for Surftest SV-3200 series SV-C3200/4500 series

Y-AXIS TABLE

Y-axis table for Surftest SV-3200 series SV-C3200/4500 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Surftest SV-3200 series SV-C3200/4500 series
• Enables efficient, automatic measurement of multiple aligned workpieces and multiple points on a single table surface.

Part Number
178-097
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

Y-AXIS TABLE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Mass 28kg Travel range 200mm Resolution 0.05μm
Maximum loading 50kg Positioning accuracy ±3μm Drive speed 3.5kg