(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-performance automatic model equipped with a high-speed automatic centering/leveling function achieves the world's highest-level of accuracy.
• A turntable with a highly rigid air bearing is incorporated to attain the industry leading rotational accuracy of (0.02+3.5H/10000)μm
• High-speed automatic centering/leveling function contributes to a significant reduction in the man-hours required for setups.
• The analysis program (ROUNDPAK) employs Windows OS to provide user-friendly screen and easy operation through the use of the mouse and icon selection.
• It is a full-automatic model which performs processing automatically from part program calling, centering/leveling, measurement, calculation, all the way through to printing.
• Capable of continuous inside/outside diameter measurement without changing the detector position. (up to ID ø50mm)
• The automatic positioning function of the turntable enables automatic measurement in combination with table rotation and slider/column movement.
• The measurement range is extended by the X-axis tracking measuring function. This function is useful when the roundness/cylindricity displacement or the taper obtained from the slider/column movement is too large and the detector's measuring range is exceeded.
(Tracking measurement range: 5mm)
• The spiral-mode measurement function combining table rotation and rectilinear action is enhanced. It performs multiple profile measurement in one cycle of measurement, and loads cylindricity or flatness data as a continuous data set.
• Advanced graphical analysis such as a power spectrum chart is available.
• A sliding mechanism is incorporated in the detector holder. It enables one-touch measurement of a workpiece with a deep hole having a thick wall, which has been difficult with the standard detector. To perform measurement, the contact point can be positioned higher than the workpiece, and then the detector holder is simply lowered. Furthermore, internal/outside diameters can be easily measured with the continuous ID/OD measurement function.
Part Number |
---|
RA-H5200AH |
RA-H5200AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring main unit mass | Vertical movement Straightness of traverse (λc 2.5) (Wide range) | Vertical movement (Parallelism to the rotation axis with respect to the generating line) | Vertical movement (Travel range from the table top) | Vertical movement (Maximum probing height) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | 670kg | 0.2μm/550mm | 0.32μm/550mm | 550mm | 550mm | ||
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | 650kg | 0.14μm/350mm | 0.2μm/350mm | 350mm | 350mm |
Loading...
Detector Measuring force | Approx. 10 to 50mN, 1 to 5 steps | Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.02+3.5H/10000)μm H: Probing height (mm) | Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.02+3.5X/10000)μm X: distance from the center of rotation (mm) |
---|---|---|---|---|---|
Turntable Rotational speed | 2rpm/ 4rpm/ 6rpm/ 10rpm (On auto-centering: 20rpm) | Turntable Effective diameter of the table | ø300mm | Turntable Centering adjustment range | ±5mm |
Turntable Leveling adjustment range | ±1° | Turntable Maximum loading mass | 80kg (On auto-centering: 65kg) | Turntable Maximum probing diameter | ø400mm |
Turntable Maximum loading diameter | ø680mm | Z axis (column) moving speed | Maximum: 60mm/s (at measurement: 0.5mm/s / 1mm/s / 2mm/s / 5mm/s) | X axis Straightness (λc 2.5) | 0.4μm/200mm |
X axis perpendicularity to the rotation axis (with respect to the generating line) | 0.5μm/200mm | X axis Moving speed | Maximum: 50mm/s (at measurement: 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s) | Detector Stylus tip form / material | ø1.6mm Carbide |
Detector Detection range (Standard) | ±400μm/±40μm/±4μm | Detector Detection range (Tracking) | ±5mm | Air consumption (in normal state) | 45L/min (120L/min or more as air source) |
Vibration isolator mass | 170kg | Required air pressure | 0.39MPa | Vertical movement Straightness of traverse (λc 2.5) (Narrow range) | 0.05μm/100mm |
Maximum probing depth when using a standard stylus | ø32×85mm (depth) / ø7×50mm (depth) | X axis Travel range | 225mm (–25mm to +200mm from the rotation center) | Remarks | In/out switching feature, Measuring force switching feature (5-step), Stylus angle graduations (±45°), Z-direction collision detection function, sliding detector holder (3 positioning) |
How can we improve?
How can we improve?