(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Highly accurate and easy-to-use turntable
The rotational accuracy in the radial direction is better than 0.02+3.5H/10000μm, and in the axial direction 0.02+3.5X/10000μm is achieved. High accuracy measurement of not only roundness or cylindricity but also flatness is assured. Also, the turntable with automatic centering and leveling function is equipped as
standard, which frees operators from manual centering and leveling operations.
• A function to change the detector posture enables CNC automatic measurement.
Automatic control of holder arm posture (vertical/horizontal) and the rotation feature of the detector (rotates in 1° increments in the range of 0 to 270°) enables continuous measurement of various feature combinations, such as OD/ID and/or top/bottom plane measurements. Also, an off-line teaching function allows easy part program creation.
• A positioning sensor to achieve CNC high-accuracy automatic measurement.
A Mitutoyo linear scale is used in the X-axis drive unit to directly detect the position of the drive unit. It guarantees the highly precise positioning vital for automatic measurement.
• A roughness detector is supported
An optional surface roughness detector enables measurements in the circumferential. radial and axial directions with the workpiece held stationary as required.
Mass (Main unit) | 180kg / 200kg | Detector Stylus & Measuring force | ø1.6mm Carbide | Detector Measuring force | Approx. 40mN |
---|---|---|---|---|---|
Detector Measuring methods | Rotation mechanism (rotates in 1° increments in the range of 0 to 270°) | Power supply | 100-240VAC | Z-axis column unit | Standard column specification (Vertical travel: 300mm) / High column specification (Vertical travel: 500mm) |
Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.02+3.5H/10000)μm H: Probing height (mm) | Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.02+3.5X/10000)μm X: distance from the center of rotation (mm) | Turntable Rotational speed | 2, 4, 6, 10 rpm |
Turntable Effective diameter of the table | ø 235mm | Turntable Centering adjustment range | ±3mm | Turntable Leveling adjustment range | ±1° |
Turntable Maximum loading mass | 30kg | Turntable Maximum probing diameter | ø 256mm | Turntable Maximum loading diameter | ø 580mm |
Z axis (column) Straightness of traverse (λc 2.5) Narrow range | 0.10μm/100mm, 0.10 μm/100mm | Z axis (column) Straightness of traverse (λc 2.5) Wide range | 0.15μm/300mm, 0.25 μm/500mm | Z axis (column) Parallelism to the rotation axis (with respect to the generating line)pect to the generating line) | 0.7μm/300mm, 1.2μm/500mm |
Z axis (column) Travel range | 300mm / 500mm | Z axis (column) moving speed | Maximum: 50mm/s (at measurement: 0.5,1.0, 2.0, 5.0 mm/s) | Z axis (column) maximum probing height | 300mm / 500mm |
Z axis (column) maximum probing depth (when using a standard stylus) | ø12.7×26mm (depth), ø 32×104mm (depth) | X axis Straightness (λc 2.5) | 0.7μm/150mm | X axis perpendicularity to the rotation axis (with respect to the generating line) | 1.0 μm/150mm |
X axis Moving speed | Maximum: 30mm/s (at measurement: 0.5, 1.0, 2.0, 5.0 mm/s) | Detector Detection range (Standard) | ±400μm/±40μm/±4μm | Detector Detection range (Tracking) | ±5mm |
Air consumption (in normal state) | 30L/min in normal state (80L/min or more as air source) | Required air pressure | 0.39MPa | X axis Travel range | 175mm (–25mm to +150mm from the rotation center) |
How can we improve?
How can we improve?