(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Top productivity and performance from a CNC machine with highest-level accuracy.
• Automatic control of holder arm posture (vertical/horizontal) and the rotation feature of the detector enables continuous measurement of various feature combinations, such as OD/ID and/or top/bottom plane measurements.
• Off-line teaching function allows easy part program creation.
• External control function (Ext I/O) is available by establishing interactive communication (RS-232C) with PLC (Programmable Logic Controller).
• ROUNDPAK is a dedicated data analysis software package that provides enhanced functionality with easy operation through the use of mouse and icon selection.
• 3D part program simulation function enables part program editing and a visual check of performance.
• The measurement results report, including layout and size, can be flexibly customized.
Detector Measuring force | Approx. 40mN | Detector Measuring methods | Rotation mechanism (rotates in 1° increments in the range of 0 to 270°) | Z-axis column unit | Standard column specification (Vertical travel: 350mm) / High column specification (Vertical travel: 550mm) |
---|---|---|---|---|---|
Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.02+3.5H/10000)μm H: Probing height (mm) | Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.02+3.5X/10000)μm X: distance from the center of rotation (mm) | Turntable Rotational speed | 2, 4, 6, 10rpm (On auto-centering: 20rpm) |
Turntable Effective diameter of the table | ø300mm | Turntable Centering adjustment range | ±5mm | Turntable Leveling adjustment range | ±1° |
Turntable Maximum loading mass | 80kg (On auto-centering: 65kg) | Turntable Maximum probing diameter | ø356mm | Turntable Maximum loading diameter | ø680mm |
Z axis (column) Straightness of traverse (λc 2.5) Narrow range | 0.05μm/100mm | Z axis (column) Straightness of traverse (λc 2.5) Wide range | 0.14μm/350mm, 0.2μm/550mm | Z axis (column) Parallelism to the rotation axis (with respect to the generating line)pect to the generating line) | 0.2μm/350mm, 0.32μm/550mm |
Z axis (column) Travel range | 350mm / 550mm | Z axis (column) moving speed | Maximum: 60mm/s (at measurement: 0.5, 1, 2, 5mm/s) | Z axis (column) maximum probing height | 350mm / 550mm |
Z axis (column) maximum probing depth (when using a standard stylus) | ø32×104mm (depth), ø12.7×26mm (depth) | X axis Straightness (λc 2.5) | 0.4μm/200mm | X axis perpendicularity to the rotation axis (with respect to the generating line) | 0.5μm/200mm |
X axis Moving speed | Maximum: 50mm/s (at measurement: 0.5, 1, 2, 5mm/s) | Detector Stylus tip form / material | ø1.6mm Carbide | Detector Detection range (Standard) | ±400μm/±40μm/±4μm |
Detector Detection range (Tracking) | ±5mm | Air consumption (in normal state) | 45L/min (120L/min or more as air source) | Measuring main unit mass | 650kg / 670kg |
Vibration isolator mass | 70kg | Required air pressure | 0.39MPa | X axis Travel range | 225mm (–25mm to +200mm from the rotation center) |
How can we improve?
How can we improve?