1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Square for SERIES 211 — Roundness/Cylindricity Measuring Systems

CYLINDRICAL SQUARE

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional Accessories SERIES 211 — Roundness/Cylindricity Measuring Systems

Part Number
350850 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

฿ 59.00

CYLINDRICAL SQUARE 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Straightness 1μm Mass 7.5kg Cylindricity 2μm
External dimensions (W×D×H) ø70×250mm

Please check the type/dimensions/specifications of the part 350850 in the Cylindrical Square for SERIES 211 — Roundness/Cylindricity Measuring Systems series.