1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HM-200 SERIES 810 — Micro Vickers Hardness Testing Machines

HM-200 SERIES 810 — Micro Vickers Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Introduction of electromagnetic force generation into the loading mechanism
The latest electromagnetic force motor used in the loading mechanism enables the test force to be freely selected over the wide range of 0.4903mN to 19610mN. It is also possible to freely set the loading time and duration time. Now your desire for absolute control over the indentation size in Vickers hardness testing can be satisfied. The HM-200 series always offers the test force most appropriate for the specimen material and shape.
• Newly-designed optical system
The new HM Plan series objective lenses are optimized for measuring characteristic indentation images. The lineup includes 6 types of long working distance objectives: 10X, 20X, 50X and 100X for measuring indentation images, and 2X and 5X for enabling wide-range measurement around indentations. LEDs, which have a longer life, produce less heat, consume less power and are more energy efficient than incandescent bulbs, are employed for the illumination system.

Part Number
810-401
810-404
810-406
810-409
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model External Dimensions and Mass Specimen dimensions Power supply (main unit) Power supply (Control unit) Specification Function

฿ 999,999,999.00

HM-200 SERIES 810 1 Piece(s) 95 Day(s) HM-210System A: 315(W)×671(D)×595(H)mm/38.5kgSystem A/B: height 133mm, depth 160mm (when using manual XY stage 25X25)AC100V 50/60Hz System A: 31W-System ACalculation of Vickers / Knoop hardness, and ceramic fracture toughness based on IF method (JIS R1697), 3 display format (standard, list, simple), GO/NG judgment, test condition guide, curve and user correction, hardness corresponding value, statistics calculation

฿ 999,999,999.00

HM-200 SERIES 810 1 Piece(s) 95 Day(s) HM-210System B/C/D: 315(W)×586(D)×741(H)mm/37.4kgSystem A/B: height 133mm, depth 160mm (when using manual XY stage 25X25) / System C: height 112mm, depth 160mm, System D: height 72mm, depth 160mmAC100V 50/60Hz System B/C/D: 30WAC100V 50/60Hz 67WSystem B/C/D-

฿ 999,999,999.00

HM-200 SERIES 810 1 Piece(s) 95 Day(s) HM-220System A: 315(W)×671(D)×595(H)mm/38.5kgSystem A/B: height 133mm, depth 160mm (when using manual XY stage 25X25)AC100V 50/60Hz System A: 44W-System ACalculation of Vickers / Knoop hardness, and ceramic fracture toughness based on IF method (JIS R1697), 3 display format (standard, list, simple), GO/NG judgment, test condition guide, curve and user correction, hardness corresponding value, statistics calculation

฿ 999,999,999.00

HM-200 SERIES 810 1 Piece(s) 95 Day(s) HM-220System B/C/D: 315(W)×586(D)×741(H)mm/37.4kgSystem A/B: height 133mm, depth 160mm (when using manual XY stage 25X25) / System C: height 112mm, depth 160mm, System D: height 72mm, depth 160mmAC100V 50/60Hz System B/C/D: 43WAC100V 50/60Hz 67WSystem B/C/D-

Loading...

  1. 1

Basic Information

Test force control Electromagnetic generation of force (force motor) and automatic control (load, duration, unload) Applicable standards JIS B 7725 / ISO 6507-2 Arbitrary test force 1 type [Default: 245.2mN (25gf)]
Indenter shaft unit Up to 2 pcs. mountable (one indenter shaft unit with Vickers indenter is mounted as standard) Objective lens unit Up to 4 pcs. mountable (one standard lens 50X mounted as standard) Resolution of diagonal length of an indentation Objective lens less than 50X: 0.1μm (Objective lens more than 50X: 0.01μm)
Turret drive Motor-driven and manual operation Control panel Built-in touch panel, 5.7" Color LCD (HM-210A/220A for System A), Control software (PC for System B/C/D) Output Digimatic, serial, USB2.0 series A (for memory), USB2.0 B Type (for system communication)