1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HM-100 SERIES 810 — Micro Vickers Hardness Testing Machines (Part Number)

HM-100 SERIES 810

HM-100 SERIES 810 — Micro Vickers Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This entry-level series of microhardness testers is suited for mechanical characteristic evaluation and quality control of electric/electronic components where test forces no smaller than 98.07mN/10gf are sufficient.

Part Number
810-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Specifications Power supply External Dimensions and Mass Objective lens Resolution of diagonal length of an indentation Control panel Output Specification Function External Dimensions

฿ 999,999,999.00

HM-100 SERIES 810 1 Piece(s) 95 Day(s) HM-102Test force: 490.3mN (50gf) / 980.7mN (100gf) / 1961mN (200gf) / 2942mN (300gf)AC100V 50/60Hz, Less than 60W380(W)×600(D)×590(H)mm/42kg, Control panel: 165(W)×235(D)×125(H)mm/1.5kg50X (for measurement), 10X (for measurement/observation)0.1μmMembrane keypadDigimatic, serial, and parallel-Calculation of Vickers / Knoop hardness and GO/NG judgment (Knoop indenter (optional) is required)380(W)×600(D)×590(H)mm/42kg, Control panel: 165(W)×235(D)×125(H)mm/1.5kg

Loading...

  1. 1

Basic Information

Specimen Requirements Specimen dimensions: height:95mm, depth:150mm Test force control Direct load method and automatic control (load, duration, unload) Applicable standards JIS B 7725, ISO 6507-2
Turret drive Manual switching Specimen dimensions height: 95mm, depth: 150mm