(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Vickers hardness testers have a wide application in testing metals, especially small heat-treated parts, and are also suitable for making special-purpose tests such asbcarburized case hardness, maximum hardness of spot welds, high-temperature hardness, and fracture toughness of ceramic materials.
• Objective lenses specifically developed for hardness testing are supplied. A clear and natural view of an indentation is achieved by changing the light source of the illumination from halogen to LED.
• A new 2X lens for wide-angle observation has been added to the range. Now, magnifications of 10X, 20X, 50X and 100X for observation and gaging; and 5X and 2X for observation are available. Also, the working distance is doubled (5.9 to 11.8mm) for the 10X objective lens (in-house comparison) to minimize the risk of collision between the workpiece and the lens.
• In addition to Vickers hardness testing, fracture toughness tests (IF Method: JIS R 1607) and other tests can be performed with optional accessories such as a Knoop indenter and additional indenters and a weight for Micro Brinell testing.
• Four systems are available: Basic model A; model B equipped with automatic indentation reading function; model C equipped with automatic indentation reading function and automatic XY stage; model D equipped with automatic indentation reading function, automatic XY stage, and auto-focus stage.
Part Number |
---|
810-448 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Main unit mass | Specimen dimensions | Control panel | Power supply (main unit) | Power supply (Control unit) | Specification | Function | External Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HV-100 SERIES 810 | 1 Piece(s) | 95 Day(s) | HV-120 | HV-120: Approx. 58kg | System B: height 181mm, depth 170mm (when using manual XY stage 50X50mm) / System C: height 172mm, depth 170mm, System / D: height 132mm, depth 170mm | Control software (PC for System B/C/D) | AC100V 50/60Hz System B/C/D: 22W | AC100V 50/60Hz 67W | System B/C/D | - | System B/C/D: 307(W)×627(D)×875(H)mm (excluding protrusions and stage) |
Loading...
Test force control | Lever method and automatic control (load, duration, unload) | Objective lens | Up to 3 pcs. mountable (one standard lens 10X mounted as standard) | Applicable standards | JIS B 7725 / ISO 6507-2 |
---|---|---|---|---|---|
Resolution of diagonal length of an indentation | Objective lens less than 50X: 0.1μm (Objective lens more than 50X: 0.01μm) | Turret drive | Motor driven and manual operation | Output | Digimatic, serial, USB2.0 series A (for memory)*1, USB2.0 B Type (for system communication) |
How can we improve?
How can we improve?