1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HV-100 SERIES 810 — Vickers Hardness Testing Machines (Part Number)

HV-100 SERIES 810

HV-100 SERIES 810 — Vickers Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Vickers hardness testers have a wide application in testing metals, especially small heat-treated parts, and are also suitable for making special-purpose tests such asbcarburized case hardness, maximum hardness of spot welds, high-temperature hardness, and fracture toughness of ceramic materials.
• Objective lenses specifically developed for hardness testing are supplied. A clear and natural view of an indentation is achieved by changing the light source of the illumination from halogen to LED.
• A new 2X lens for wide-angle observation has been added to the range. Now, magnifications of 10X, 20X, 50X and 100X for observation and gaging; and 5X and 2X for observation are available. Also, the working distance is doubled (5.9 to 11.8mm) for the 10X objective lens (in-house comparison) to minimize the risk of collision between the workpiece and the lens.
• In addition to Vickers hardness testing, fracture toughness tests (IF Method: JIS R 1607) and other tests can be performed with optional accessories such as a Knoop indenter and additional indenters and a weight for Micro Brinell testing.
• Four systems are available: Basic model A; model B equipped with automatic indentation reading function; model C equipped with automatic indentation reading function and automatic XY stage; model D equipped with automatic indentation reading function, automatic XY stage, and auto-focus stage.

Part Number
810-440
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Main unit mass Specimen dimensions Control panel Power supply (main unit) Power supply (Control unit) Specification Function External Dimensions

฿ 999,999,999.00

HV-100 SERIES 810 1 Piece(s) 95 Day(s) HV-110HV-110: Approx. 60kgSystem A: height 210mm, depth 170mm (when using flat anvil)Built-in touch panel, 5.7" Color LCD (HM-110A/120A for System A)AC100V 50/60Hz System A: 24W-System ACalculation of Vickers / Knoop*2 / Brinell*3 hardness, and ceramic fracture toughness based on IF method (JIS R1697), 3 display format (standard, list, simple), GO/NG judgment, test condition guide, curve and user correction, hardness corresponding value, statistics calculationSystem A: 307(W)×696(D)×786(H)mm (excluding protrusions and stage)

Loading...

  1. 1

Basic Information

Test force control Lever method and automatic control (load, duration, unload) Objective lens Up to 3 pcs. mountable (one standard lens 10X mounted as standard) Applicable standards JIS B 7725 / ISO 6507-2
Resolution of diagonal length of an indentation Objective lens less than 50X: 0.1μm (Objective lens more than 50X: 0.01μm) Turret drive Motor driven and manual operation Output Digimatic, serial, USB2.0 series A (for memory)*1, USB2.0 B Type (for system communication)