1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HR-100/200/300/400 SERIES 963 — Rockwell Hardness Testing Machines

HR-100/200/300/400 SERIES 963 — Rockwell Hardness Testing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This series is economy type Rockwell hardness testing machines with a lineup of 5 models consisting of a digital display type and an analog display type.

Part Number
963-231
963-241
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Preliminary test force (handling support) Total test force switching Total test force load operation Mass Preliminary test force switching

฿ 999,999,999.00

HR-100/200/300/400 SERIES 963 1 Piece(s) 95 Day(s) HR-320MSLoading navigator indicationWeight changeMotor drive / Button start47kg

฿ 999,999,999.00

HR-100/200/300/400 SERIES 963 1 Piece(s) 95 Day(s) HR-430MSAutomatic steering wheel brakeDial switchingMotor drive / Automatic start50kgDial switching

Loading...

  1. 1

Basic Information

Preliminary Test Force 29.42 / 98.07 Total Test Force - Superficial 147.1 / 294.2 / 441.3 Test force - Rockwell 588.4 / 980.7 / 1471
Power supply 100-240V AC 1.2A (AC adapter DC12V 3.5A) Supported hardness Rockwell hardness / Rockwell Superficial hardness Standard JIS B 7726 ISO6508-2 (ASTM E18)
Hardness display Digital Resolution 0.1HR indication Test force duration 1-99s setting or manual operation (Can be set to any value in units of 1s)
Maximum specimen height 180mm (100mm if cover is attached) Maximum specimen depth 165mm (from indenter axis to the frame) Data output interface S-232C / SPC (ON/OFF selectable in each output type)
Function OK/NG judgment function / Compensation function / Hardness conversion function External Dimensions 214(W) x 512(D) x 780(H)mm