1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HARDMATIC HH-411 SERIES 810 — Rebound Type Portable Hardness Tester

HARDMATIC HH-411 SERIES 810

HARDMATIC HH-411 SERIES 810 — Rebound Type Portable Hardness Tester
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 174,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Excellent operability that performs hardness tests with the touch of a key and a compact body allows users to measure hardness at any fields. This instrument is best suited for on-site hardness tests such as large molds, railroad track, and welded spots in structures.

Part Number
810-299 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 174,517.00

฿ 123,191.55

HARDMATIC HH-411 SERIES 810 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model HH-411 Detector Impact hammer with integrated detector and carbide-ball tip (D type: conforming to ASTM A 956) Display unit 7-segment LCD
Hardness display range Leeb hardness: 1 to 999HL Display range Vickers hardness: 43 to 950HV / Brinell hardness: 20 to 894HB / Rockwell hardness (C scale): 19.3 to 68.2HRC / Rockwell hardness (B scale): 13.5 to 101.7HRB / Shore hardness: 13.2 to 99.3HS / Tensile strength: 499 to 1996MPa Specimen Requirements Min. specimen thickness of 5mm or more and mass of 5kg or more (However, a specimen of mass of 0.1 to 5kg is measurable by securing to a massive base) / Testing point: 5mm or more from edge of specimen, 3mm or more between testing points / Specimen surface roughness: Ra of 2µm or less
Specifications JIS Power supply Alkaline AA battery 2pcs or optional AC adapter (battery life: 70 hours) Output Digimatic interface / Serial interface (RS-232C)
External Dimensions Detector: ø28×175mm in length, 120g / Display: 70(W)×110(D)×35(H)mm Mass Approx. 200g

Please check the type/dimensions/specifications of the part 810-299 in the HARDMATIC HH-411 SERIES 810 — Rebound Type Portable Hardness Tester series.