1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HARDMATIC HH-300 (Analog type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics (Part Number)

HARDMATIC HH-300 ANALOG

HARDMATIC HH-300 (Analog type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,817.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Hardness measurement by durometer is simply performed by holding the instrument against the surface of a specimen and reading the indicated value. This type of hardness tester is most widely used for hardness testing of sponge, rubber, plastic and other soft materials.

Part Number
811-337-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height
(mm)
Product Model Needle Shape (Shaft Diameter) Needle Shape (Tip Angle) Needle Shape (Tip Curvature) Type Measurement target Classification by specification Needle Shape (Tip Shape) Needle Shape (Tip Diameter) Needle platform Loading device Mass

฿ 23,817.00

฿ 16,812.42

HARDMATIC HH-300 ANALOG 1 Piece(s) 50 Day(s) 68×34×146HH-337-01ø1.25mm30°0.1mmCompacthard rubber / hard plastic / eboniteType DCone-ø18mmCoil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN)270g

Loading...

  1. 1

Basic Information

Protrusion of needle from platform 2.5mm Graduation 1 Function Peak hold

Please check the type/dimensions/specifications of the part 811-337-11 in the HARDMATIC HH-300 (Analog type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics series.

Products with similar specification

Part Number
811-329-10
811-331-10
811-333-10
811-335-10
811-335-11
811-337-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Product Model Needle Shape (Shaft Diameter) Needle Shape (Tip Angle) Needle Shape (Tip Curvature) Type Measurement target Classification by specification Needle Shape (Tip Shape) Needle Shape (Tip Diameter) Needle platform Loading device Mass

฿ 23,817.00

1 Piece(s) 50 Day(s) 68×34×146HH-329---CompactSoft rubber / sponge / felt / hard filmType ESemi-sphereø5mm44×18mmCoil spring WE=550+75HE (10 degrees 1300mN, 90 degrees 7300mN)300g

฿ 23,817.00

1 Piece(s) 50 Day(s) 68×35×188HH-331ø1.25mm35°-LongGeneral rubber / soft plasticType ACircular truncated coneø0.79mmø18mmCoil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN)320g

฿ 23,817.00

1 Piece(s) 2 Day(s) 68×35×188HH-333ø1.25mm30°0.1mmLonghard rubber / hard plastic / eboniteType DCone-ø18mmCoil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN)320g

฿ 23,817.00

1 Piece(s) 50 Day(s) 68×34×146HH-335ø1.25mm35°-CompactGeneral rubber / soft plasticType ACircular truncated coneø0.79mm44×18mmCoil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN)300g

฿ 23,817.00

1 Piece(s) 2 Day(s) 68×34×146HH-335-01ø1.25mm35°-CompactGeneral rubber / soft plasticType ACircular truncated coneø0.79mmø18mmCoil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN)270g

฿ 23,817.00

1 Piece(s) 50 Day(s) 68×34×146HH-337ø1.25mm30°0.1mmCompacthard rubber / hard plastic / eboniteType DCone-44×18mmCoil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN)300g