(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Hardness measurement by durometer is simply performed by holding the instrument against the surface of a specimen and reading the indicated value. This type of hardness tester is most widely used for hardness testing of sponge, rubber, plastic and other soft materials.
Part Number |
---|
811-335-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Depth x Height (mm) | Product Model | Needle Shape (Shaft Diameter) | Needle Shape (Tip Angle) | Needle Shape (Tip Curvature) | Type | Measurement target | Classification by specification | Needle Shape (Tip Shape) | Needle Shape (Tip Diameter) | Needle platform | Loading device | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,817.00 ฿ 16,812.42 | HARDMATIC HH-300 ANALOG | 1 Piece(s) | 50 Day(s) | 68×34×146 | HH-335 | ø1.25mm | 35° | - | Compact | General rubber / soft plastic | Type A | Circular truncated cone | ø0.79mm | 44×18mm | Coil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN) | 300g |
Loading...
Protrusion of needle from platform | 2.5mm | Graduation | 1 | Function | Peak hold |
---|
Please check the type/dimensions/specifications of the part 811-335-10 in the HARDMATIC HH-300 (Analog type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics series.
Part Number |
---|
811-329-10 |
811-331-10 |
811-333-10 |
811-335-11 |
811-337-10 |
811-337-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Width x Depth x Height (mm) | Product Model | Needle Shape (Shaft Diameter) | Needle Shape (Tip Angle) | Needle Shape (Tip Curvature) | Type | Measurement target | Classification by specification | Needle Shape (Tip Shape) | Needle Shape (Tip Diameter) | Needle platform | Loading device | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,817.00 | 1 Piece(s) | 50 Day(s) | 68×34×146 | HH-329 | - | - | - | Compact | Soft rubber / sponge / felt / hard film | Type E | Semi-sphere | ø5mm | 44×18mm | Coil spring WE=550+75HE (10 degrees 1300mN, 90 degrees 7300mN) | 300g | ||
฿ 23,817.00 | 1 Piece(s) | 50 Day(s) | 68×35×188 | HH-331 | ø1.25mm | 35° | - | Long | General rubber / soft plastic | Type A | Circular truncated cone | ø0.79mm | ø18mm | Coil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN) | 320g | ||
฿ 23,817.00 | 1 Piece(s) | 2 Day(s) | 68×35×188 | HH-333 | ø1.25mm | 30° | 0.1mm | Long | hard rubber / hard plastic / ebonite | Type D | Cone | - | ø18mm | Coil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN) | 320g | ||
฿ 23,817.00 | 1 Piece(s) | 2 Day(s) | 68×34×146 | HH-335-01 | ø1.25mm | 35° | - | Compact | General rubber / soft plastic | Type A | Circular truncated cone | ø0.79mm | ø18mm | Coil spring WA=550+75HA (HA: 10 - 90) (10 degrees 1300mN, 90 degrees 7300mN) | 270g | ||
฿ 23,817.00 | 1 Piece(s) | 50 Day(s) | 68×34×146 | HH-337 | ø1.25mm | 30° | 0.1mm | Compact | hard rubber / hard plastic / ebonite | Type D | Cone | - | 44×18mm | Coil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN) | 300g | ||
฿ 23,817.00 | 1 Piece(s) | 50 Day(s) | 68×34×146 | HH-337-01 | ø1.25mm | 30° | 0.1mm | Compact | hard rubber / hard plastic / ebonite | Type D | Cone | - | ø18mm | Coil spring WD=444.5HD (HD: 20 to 90) (20 degrees 8890mN, 90 degrees 40005mN) | 270g |
How can we improve?
How can we improve?