1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HARDMATIC HH-300 (Digital type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics

HARDMATIC HH-300 DIGITAL

HARDMATIC HH-300 (Digital type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Hardness measurement by durometer is simply performed by holding the instrument against the surface of a specimen and reading the indicated value. This type of hardness tester is most widely used for hardness testing of sponge, rubber, plastic and other soft materials.

Part Number
811-330-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,367.00

฿ 20,024.27

HARDMATIC HH-300 DIGITAL 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 59×40×147 Product Model HH-330 Power supply Button silver oxide battery SR44
Type Compact Measurement target Soft rubber / sponge / felt / hard film Classification by specification Type E
Needle Shape (Tip Shape) Semi-sphere Needle Shape (Tip Diameter) ø5mm Needle platform 44×18mm
Protrusion of needle from platform 2.5mm Graduation 1 Loading device Coil spring WE=550+75HE (10 degrees 1300mN, 90 degrees 7300mN)
Function Hold function, Output function:Digimatic interface for printer, Tolerance judgment, Function lock Mass 290g

Please check the type/dimensions/specifications of the part 811-330-10 in the HARDMATIC HH-300 (Digital type) SERIES 811 — Durometers for Sponge, Rubber, and Plastics series.