(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Standard scales can be used as a traceable standard of length for calibrating measuring instruments.
• These scales are manufactured using Mitutoyo’s high-definition lithography technology in an underground scale manufacturing facility dedicated to the production of high-accuracy, high-quality line standards. They are considered top-grade length standards.
Part Number |
---|
182-501-50 |
182-501-60 |
182-502-50 |
182-502-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Length | Width | Thickness | Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 141,750.00 ฿ 100,061.33 | STANDARD SCALES SERIES 182 | 1 Piece(s) | 50 Day(s) | 250 | 280mm | 20mm | 10mm | - | ||
฿ 141,750.00 ฿ 100,061.33 | STANDARD SCALES SERIES 182 | 1 Piece(s) | 2 Day(s) | 250 | 280mm | 20mm | 10mm | with English JCSS certificate. | ||
฿ 269,850.00 ฿ 190,487.12 | STANDARD SCALES SERIES 182 | 1 Piece(s) | 50 Day(s) | 500 | 530mm | 30mm | 20mm | - | ||
฿ 269,850.00 ฿ 190,487.12 | STANDARD SCALES SERIES 182 | 1 Piece(s) | 2 Day(s) | 500 | 530mm | 30mm | 20mm | with English JCSS certificate. |
Loading...
How can we improve?
How can we improve?