Bore Gages SERIES 511 — with Micrometer Head(Measuring Range: 10-16inch)

Caution
Product Description
• Micrometer head is attached to the anvil for accurate dimensional setting.
• Longer plunger stroke with no affect on accuracy.
• Carbide is used for the contact point ensuring high durability and wear resistance.
• This model reduces the influence of heat from the operator's hand by 50% by increasing the grip size and making the grip hollow-structured, thereby retaining high-accuracy measurement.
• Wide measuring range with sub-anvils.
• Alternative indicators may be used in place of those recommended*.
* Some indicators and protection covers cannot be used with these bore gages.
• Optional extension rods can be attached for measuring deep holes.
• A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.