1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Centerline Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-615)

OFFSET CALIPER SERIES 573 536

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Offset Centerline Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-615)
  • Offset Centerline Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-615)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Specially designed for hole Center-to-Center measurements on the same, or offset, planes.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Direct reading of pitch measurements is available due to the offset-value setting function.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-615 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Range Accuracy

฿ 13,115.00

฿ 9,257.88

OFFSET CALIPER SERIES 573 536 1 Piece(s) 5 Day(s) Without thumb roller10.1 - 160mm±0.03mm

Loading...

  1. 1

Basic Information

W 75 t 3.5

Please check the type/dimensions/specifications of the part 573-615 in the Offset Centerline Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type series.

Products with similar specification

Part Number
573-616
573-705
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecification Range Accuracy

฿ 20,225.00

1 Piece(s) 5 Day(s) Without thumb roller10.1 - 210mm±0.03mm

฿ 19,000.00

1 Piece(s) 5 Day(s) -.404 - 6.4"±.0015"