1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-622)

POINT CALIPER SERIES 573 536

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Point Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-622)
  • Point Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type (573-622)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Narrow-tip jaws fit into very small grooves and tracks, making many previously difficult outside measurements far easier to obtain.
• Allows step measurement.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• SPC output models allow integration into statistical process control and measurement systems.

Part Number
573-622 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,173.33

฿ 9,299.05

POINT CALIPER SERIES 573 536 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Specification without thumb roller Range 0 - 150mm Accuracy ±0.02mm

Please check the type/dimensions/specifications of the part 573-622 in the Point Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type series.

Products with similar specification

Part Number
573-626
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 15,383.30

1 Piece(s) 22 Day(s)