1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neck Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type 573-651 536-151 (573-653)

NECK CALIPER SERIES 573 536

Neck Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type 573-651 536-151 (573-653)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Can measure wall thickness inside bores and recesses.
• Digital models are an IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-653 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Range Accuracy

฿ 18,916.70

฿ 13,353.30

NECK CALIPER SERIES 573 536 1 Piece(s) 5 Day(s) Without thumb roller0 - 150mm±0.03mm

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 573-653 in the Neck Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type 573-651 536-151 series.

Products with similar specification

Part Number
573-654
573-751
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecification Range Accuracy

฿ 22,733.30

1 Piece(s) 5 Day(s) Point type / Without thumb roller0 - 150mm±0.03mm

฿ 19,950.00

1 Piece(s) 14 Day(s) -0 - 6"±.0015"