1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Height Master SERIES 515

Digital Height Master SERIES 515
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 135,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.

Part Number
515-375SALE
515-377SALE
515-379SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Range (H) Block pitch accuracy Parallelism of blocks Feed error

฿ 135,300.00

฿ 87,917.94

DIGITAL HEIGHT MASTER 1 Piece(s) 50 Day(s) 9.5kg.5” < H ≤ 12”±100μin (050μin (0±100μin

฿ 183,833.33

฿ 119,271.06

DIGITAL HEIGHT MASTER 1 Piece(s) 50 Day(s) 13.6kg.5” < H ≤ 18”±100μin (050μin (0±100μin

฿ 224,716.67

฿ 145,931.01

DIGITAL HEIGHT MASTER 1 Piece(s) 50 Day(s) 16kg.5” < H ≤ 24”±100μin (050μin (0100μin

Loading...

  1. 1

Basic Information

Graduation .00001" Block step 1" (staggered) Micrometer adjustment 1"
Micrometer feed .025"/rev Retrace error 100μin