1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Peak-Value Hold Type

ABSOLUTE DIGIMATIC INDICATOR

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Peak-Value Hold Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Run-out/MAX/MIN Hold function enables GO/±NG judgement for peak or difference values.
• Simple operation of many functions with five buttons and status icons.
• Wide LCD and new analog bar graph are now standard on all models.
• Sampling is performed fifty times per second for accurate detection of maximum and minimum values.

Part Number
543-301B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,050.00

฿ 10,965.36

ABSOLUTE DIGIMATIC INDICATOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) .5"/ 12.7mm Specifications flat-back Resolution .00005/.0001/.0005" / 0.001/0.01mm
Accuracy ±.00010" / 0.003mm Hysteresis .00010" / 0.002mm Repeatability .00010" / 0.002mm
Power supply CR2032 x 1 pc. Battery life Approx. 1 year Weight 170g

Please check the type/dimensions/specifications of the part 543-301B in the ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Peak-Value Hold Type series.