1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, Digimatic Indicator ID-H Series 543 — High Accuracy And High Functionality Type

Dial Gauge, Digimatic Indicator ID-H Series 543 — High Accuracy And High Functionality Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This new-generation digital indicator offers the excellent accuracy and functionality expected from the top class of indicator.
• Take advantage of its high accuracy backed up by 0.5μm/.00002” resolution, remote control functionality via a handheld controller (or an RS-232C interface) and easy runout measurements with the well-established analog bar display.
• Functionality meets the needs of diverse measurement applications.
• With the optional remote controller, operations such as zero-setting and presetting can be made without touching the indicator body, thereby avoiding disturbance to the set-up.
• An advanced, remote control system can be implemented with the built-in RS-232 interface and a PC.
• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.

Part Number
543-562
543-564
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy

฿ 999,999,999.00

DIGIMATIC INDICATOR ID-H 1 Piece(s) 95 Day(s) 1.2” / 30.4mm.00006” / 0.0015mm

฿ 999,999,999.00

DIGIMATIC INDICATOR ID-H 1 Piece(s) 95 Day(s) 2.4” / 60.9mm.0001” / 0.0025mm

Loading...

  1. 1

Basic Information

Resolution .00002” / .00005” / .0001” / 0.0005mm / 0.001mm