1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, ABSOLUTE Digimatic Indicator ID-F Series 543 — With Back-Light LCD Screen

Dial Gauge, ABSOLUTE Digimatic Indicator ID-F Series 543 — With Back-Light LCD Screen
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• GO/±NG judgment function: If a judgment result shows an out of tolerance condition, the display backlighting changes from green to red.
• An analog bar indicator has been integrated to make upper/lower limit and turnover point reading more comfortable.
• With Mitutoyo's ABSOLUTE Linear Encoder technology, once the measurement reference point has been set it will not be lost when the power is turned off. Also, reliability has been increased due to the elimination of over-speed errors.
• Easy-to-read large LCD readout with the character height of 8.5mm.
• External power supply type: battery change is not necessary. Power can also be supplied via the AC adapter supplied as a standard accessory.
• The resolution can be switched between 0.001mm /0.01mm (or .001” /.0005” /.0001” /.00005”).
• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.

Part Number
543-552
543-554SALE
543-558
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy

฿ 999,999,999.00

ABSOLUTE DIGIMATIC INDICATOR 1 Piece(s) 95 Day(s) 1” / 25.4mm.00012” / 0.003mm

฿ 26,350.00

฿ 18,600.47

ABSOLUTE DIGIMATIC INDICATOR 1 Piece(s) 45 Day(s) 2” / 50.8mm.00024” / 0.006mm

฿ 999,999,999.00

ABSOLUTE DIGIMATIC INDICATOR 1 Piece(s) 95 Day(s) 2” / 50.8mm.00012” / 0.003mm

Loading...

  1. 1

Basic Information

Resolution .00005” / .0001” / .0005” / .001” / 0.001mm / 0.01mm