1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SERIES 3, 4 — Long StrokeType, Large Diameter

SERIES 3, 4 — Long StrokeType, Large Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Dial indicators with a large-diameter dial face for easy reading.
• Models with longer measuring ranges are also available.
• All types are supplied with limit markers and a bezel clamp as standard.
• Both the stem and the spindle are made of high-strength quench-hardened stainless steel suitable for heavy-duty use.
• The bezel clamp and lifting lever (optional) (1 can be attached to either the right or left side. These parts can be easily installed and removed without tools.)

Part Number
3415SB
3417SB
4887SB-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring force
(N)
Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 999,999,999.00

LONG STROKETYPE LARGE DIAMETER 1 Piece(s) 95 Day(s) 1.8 or less0-50-0±.0002”±.001” / ±.001” / ±.001”.5” (.1”).0002”

฿ 999,999,999.00

LONG STROKETYPE LARGE DIAMETER 1 Piece(s) 95 Day(s) 1.8 or less0-50-0±.0002”±.001” / ±.001” / ±.002”1” (.1”).0002”

฿ 999,999,999.00

LONG STROKETYPE LARGE DIAMETER 1 Piece(s) 95 Day(s) 3.0 or less±0-100±.0002±.001” / ±.001” / ±.002” / ±.003”(20Rev) / ±.005” (Over 20Rev)3” (.1”).00033”

Loading...

  1. 1

Basic Information

Specifications Flat-back Graduation .001”