ANSI/AGD Type Metric Dial Indicator with ø3/8" Stem and #4-48UNF-Thread Contact Point Compatible Type(Repeatability(µm): ±0.3/1/3)

Brand :
MITUTOYO
Caution
Product Description
ANSI/AGD Type Metric Dial Indicator(Thread Contact Point Compatible Type)
[Features]
· Dial reading:±0.3µm,±1µm,±3µm