1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Backs - Lug-on-Center Back

Interchangeable Backs - Lug-on-Center Back
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dial or Digimatic indicator may be held in position by clamping on either the stem or the lug on the back of the indicator. The back of the indicator may need to be interchanged with another type for special
applications. A wide variety of backs are available for Mitutoyo Digimatic and dial indicators.
Optional Accessory for Digimatic and Dial Indicators

Part Number
21BZB104
190139
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Diameter

฿ 999,999,999.00

INTERCHANGEABLE BACKS OPTIONAL 1 Piece(s) 95 Day(s) for water-proof of S type (inch)Series 2(ø57mm)

฿ 999,999,999.00

INTERCHANGEABLE BACKS OPTIONAL 1 Piece(s) 95 Day(s) 1921T-10 / 1923T-10 / 1925T-10Series 1 (ø31, ø36, ø40mm)

Loading...

  1. 1

Basic Information

Remarks Thickness: 12mm