1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, Dial Test Indicator Series 513 — Horizontal Type

Dial Gauge, Dial Test Indicator Series 513 — Horizontal Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,033.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Provides easy access to shrouded surfaces that cannot be reached with conventional dial indicators.
• No-clutch structure for automatic reversal of measuring direction.
• Resistant to water and dust thanks to the onepiece bezel and O-ring seal for the crystal.
• The glare-free flat crystal face has a scratchresistant coating.
• High sensitivity and quick response due to low-friction jeweled bearings.

Part Number
513-304-10TSALE
513-472
513-478ESALE
513-479
513-515-10TSALE
513-517-10ESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring force
(N)
Specifications Accuracy Remarks Graduation Dial reading

฿ 14,183.33

฿ 10,012.01

DIAL TEST GAUAGE 1 Piece(s) 22 Day(s) 0.80.3 or lessFull set8µm-0.01mm0-40-0

฿ 999,999,999.00

DIAL TEST INDICATOR SERIES 513 1 Piece(s) 95 Day(s) .03”0.3 or lessBasic Set±.0005”Provided with a .079”DIA ruby contact point as a substitute for .079”DIA carbide contact point..0005”0-15-0

฿ 4,033.30

฿ 2,847.11

DIAL TEST INDICATOR SERIES 513 1 Piece(s) 45 Day(s) 0.50.3 or lessBasic Set5µmProvided with a ø2mm ruby contact point as a substitute for ø2mm carbide contact point.0.01mm0-25-0

฿ 999,999,999.00

DIAL TEST INDICATOR SERIES 513 1 Piece(s) 95 Day(s) .03”0.2 or lessBasic Set±.0005”Provided with a .079”DIA ruby contact point as a substitute for .079”DIA carbide contact point..0005”0-15-0

฿ 6,683.33

฿ 4,717.76

DIAL TEST GAUAGE 1 Piece(s) 5 Day(s) 10.3 or lessFull set10µm-0.01mm0-50-0

฿ 4,616.66

฿ 3,258.90

DIAL TEST GAUAGE 1 Piece(s) 4 Day(s) 0.80.3 or lessBasic Set8µm-0.01mm0-40-0

Loading...

  1. 1